Visit TI at PCIM            

6 - 8 May | Nuremberg, Germany
Hall 7, Booth 652

TI at PCIM Europe 2025

Reimagine power density and efficiency

As global electricity use continues to surge with the emergence of artificial intelligence, the need to deliver, convert and protect power more efficiently has never been greater. Rising data consumption levels, shrinking consumer electronics, and a focus on renewable energy and vehicle electrification place unique demands on power engineers to maximize efficiency, push more power into smaller spaces and support higher voltages across all applications. TI’s power management technology delivers the performance, reliability and scalability to help today’s engineers push the limits of power.

2025 session details

Date
Time (CEST)
Session title
Speaker(s)
Location
May 6 15:00 Power conversion in a single stage converter for micro inverters and portable power stations Harald Parzhuber Technology Stage in Hall 4; Stand 4-435
May 6 12:15 Multiple feedback architecture to improve the low-frequency immunity of an active EMI filter Timothy Hegarty, Naresh Adepu Poster presentation; 401
May 6 12:15 Integrated GAN AC-DC charger with VCC self-biasing and peak power capability Roberto Scibilia, Max Wang, Bharat Agrawal Poster presentation; 252
May 7 12:15 Design considerations of a dual-phase interleaved boost converter in Class-H audio amplifier system Wei Qui, Feng Ji Poster presentation; 228

See how TI is reimagining power density and efficiency

Explore our featured video selection for a preview of PCIM 2025.

 

3.5kW HV to LV DC/DC converter demonstration with 650V GaN

Learn about this automotive wide-voltage range, high frequency, bi-directional high voltage to low voltage DC/DC converter with GaN.

300kW automotive traction inverter

TIDM-02014 is a 300kW, 800V traction inverter reference design.

600W single-phase cycloconverter for micro inverters

This reference design is a 600W single-phase cycloconverter for micro inverters

High-current measurement with TMCS1143 Hall-effect sensor

Measure continuous currents ranging up to 125Arms and 175Apk using the TMCS114x family

Sustainable energy

Our technology, system expertise and reference designs help engineers improve grid resiliency and energy efficiency for next-generation energy infrastructure. Whether it is implementing connected battery-powered smart meters or managing distributed energy resources, bidirectional electric vehicle (EV) charging or real-time data, our products enable efficient power delivery and a smarter grid that meets global compliance standards and support future load patterns for long-term reliability.

USB Type-C® and USB Power Delivery

Learn how to design for both extended power range (EPR) and battery-powered systems using our USB Type-C and USB Power Delivery (PD) products and reference designs and stop by our booth to see the industry’s smallest 65W laptop power adapter (38 cm³) featuring our innovative self-biasing GaN flyback converter.

Vehicle electrification

Design with confidence with our power conversion, current and voltage sensing, isolation and real-time control technologies that work together to simplify high-voltage designs, helping you reach the highest levels of efficiency and reliability.

Motor drive

Embedded processors are used to control the movement of robotic arms and actuators, process data from various sensors, and make real-time decisions based on environmental feedback. They enable robots to perform tasks with greater precision, efficiency, and autonomy, thereby increasing productivity and reducing the need for human intervention in industrial processes