TI introduces Green Rectifier™ controller for 5-V power supplies

High-efficiency flyback controller, FET driver simplifies power design for low-voltage, secondary-side rectification

20 DEC 2010 | Uncategorized

DALLAS, Dec. 20, 2010 /PRNewswire/ -- Texas Instruments Incorporated (TI) today introduced a new power management controller and driver for standard and logic-level N-channel MOSFETs used for low-voltage, secondary-side synchronous rectification. The UCC24610 Green Rectifier™ controller improves power supply efficiency as much as five percent, and reduces primary-side power loss in 5-volt AC/DC adapters and bias supplies. For samples, technical documentation and evaluation modules, visit: www.ti.com/UCC24610-pr.  

The 600-kHz UCC24610 Green Rectifier provides power-saving features and design flexibility not available from traditional diode rectifier solutions. Its micro-sleep current, automatic light-load management and synchronous wake-up features help maximize efficiency. The UCC24610 uses drain-to-source voltage sensing to support flyback and LLC resonant converters, as well as other power architectures, to give designers greater flexibility.

Key features and benefits of UCC24610:

  • Small size and minimal external component count.
  • High performance and efficiency: micro-power sleep current, automatic light-load management and synchronous wake-up from light-load conditions.
  • System protection: device will shut down MOSFET if short or excessive "on time" occurs.
  • Design flexibility: Can be biased directly for a 5-V output without external regulator.

Avai lability and pricing

The UCC24610 is available in volume now from TI and its authorized distributors in an 8-pin, 5-mm x 6-mm SOIC package. Suggested resale pricing is $0.75 in 1,000-unit quantities. Easy-to-use evaluation modules include the 5-V, 10-W UCC24610EVM-693 daughter card and the UCC24610EVM- 563 5-V, 25-W off-line DCM flyback converter. Both evaluation modules are available via TI's e-Store.

About Texas Instruments

Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 30 countries.  For more information, go to www.ti.com.

Trademarks

Green Rectifier is a trademark of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated

Related news releases

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming
27 Jul 2021 | Uncategorized
Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming

Available for back to school, the newest TI graphing calculator brings popular Python programming language to the classroom

View all
Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.