TI launches new line of low-voltage precision op amps for sensor measurement

31 JAN 2011 | Uncategorized

DALLAS, Jan. 31, 2011 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE: TXN) today expanded its 1.8-V precision operational amplifier (op amp) portfolio with a new line of op amps for low-noise, high-impedance sensor measurement. The first product in the OPAx320 family, the two-channel OPA2320, provides 20 MHz of gain bandwidth and 0.2 pA input bias current (Ib) to enable very high accuracy and dynamic range for high-impedance optical and chemical sensor front ends, programmable logic controllers, motor control loops, and test and measurement equipment. For more information and to order an OPA2320 sample, visit www.ti.com/opa2320-pr.

Key features and benefits

The OPAx320 family features the most power-efficient, wideband, low-noise precision op amps from TI. The products:

  • Offer a maximum input bias current of 0.9 pA to support high-impedance sensor signal conditioning.
  • Deliver precision with zero crossover distortion, delivering a maximum offset voltage of 150 uV, high common mode rejection rate of 114 dB and rail-to-rail input/output to drive low-power, successive approximation (SAR) analog-to-digital converters (ADCs), such as TI's ADS8319, ADS8327 and ADS7279, up to 1 MSPS.
  • Combine low noise of 7nV/rtHz at 10 kHz and wide gain-bandwidth of 20 MHz at a low quiescent current of 1.45 mA per channel for use as an active filter in automated test equipment.

Tools and support

TI offers a variety of free tools and support to speed development with the OPAx320 family, including:


Availability and pricing

The OPA2320 is available now in a 3-mm x 4.9-mm MSOP-8 package. Suggested retail pricing starts at $1.25 for 1,000-unit quantities. 4.9-mm x 6-mm SOIC-8 and 3-mm x 3-mm SON-8 package options will be available in March.

The single-channel OPA320 will be available in April in a 3.9-mm x 2.8-mm SOT23-5 package. Suggested retail pricing starts at $0.80 for 1,000-unit quantities.

Learn more about TI's amplifier portfolio by visiting the links below:


About Texas Instruments

Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 30 countries. For more information, go to www.ti.com.  

Trademarks

TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated

Related news releases

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming
27 Jul 2021 | Uncategorized
Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming

Available for back to school, the newest TI graphing calculator brings popular Python programming language to the classroom

View all
Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.