TI sets new tune for wireless digital audio streaming, unveils industry's first complete wireless headset reference design

PurePath™ Wireless CC8530 device drives multichannel audio streaming on up to four channels, new headset reference design achieves 100 percent battery life increase as compared to current offerings

9 JUN 2011 | Uncategorized

DALLAS, June 9, 2011 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE: TXN), the industry leader in highly integrated wireless connectivity solutions, today introduced the second device in the family of PurePath™ Wireless audio products for consumer, portable and high-end audio applications. The 2.4 GHz CC8530 radio frequency (RF) system-on-chip transmits uncompressed wireless audio over a robust RF link, and supports digital streaming for up to four audio channels. TI also introduced the CC85XXDK-HEADSET development kit and reference design as part of the PurePath Wireless audio family. As the market's most cost-effective offering for high-quality headsets and headphones, the design has a total electronic bill-of-material cost of less than USD $5 in high-volume production, and achieves a 22-hour life on a 465 mAh battery – a 100 percent increase as compared to currently available headsets. For more information or to order, visit www.ti.com/cc8530-pr.

"PurePath Wireless audio represents TI's industry leading expertise in digital audio and wireless connectivity markets," said Erling Simensen, product marketing manager, wireless audio, TI. "We've done all back-end work with the new wireless headset reference design, so engineers can build a prototype in less than one day. With the ability to stream two stereo streams from one audio source to several receivers, the CC8530 will enable exciting new use cases for wireless headsets and multichannel home audio applications, such as surround sound speaker systems with no need to pull wires across the house, and headphones that easily switch between two audio streams coming from one stereo system."

"TI's PurePath Wireless technology enables us to design cutting-edge wireless audio products," said Robert Wills, president, InterSource OEM Inc. / Claridy Amps, a design house specializing in audio products. "Thanks to PurePath Wireless technology, our high-quality designs offer unwired multipoint audio streaming, and our audio systems can expand to up to four speakers and cover two stereo-audio listening zones. Products such as Sound of Lights  wireless speakers are sparking tremendous interest with great customer feedback, and we look forward to continued work with the TI team."

CC8530 solution: Key features and benefits

  • Multichannel audio streaming capability:
    • Four speakers receiving independent audio streams from wireless base station
    • Up to four headphones receiving either stereo A or stereo B audio from the same base station
  • Complete solution: RF protocol, microcontroller, audio codec setup support, application designs
  • No required software development: Free Configurator PC software tool for easy configuration
  • High quality-of-service for digital wireless audio transmission:
    • Excellent coexistence with Bluetooth® technology, WLAN and other 2.4-GHz devices
    • Distributed audio clock for synchronized wireless speakers
    • Low latency for better synchronization between audio and video
    • No unwanted noise (clicks or pops)
    • High mean time between dropout (MTBD) as compared to existing solutions
    • Eliminates the sound distortion typically found in competing proprietary systems
    • Support for 16-bit, 44.1-KHz or 48-KHz audio without any compression
  • Compatible with various TI audio codecs: TLV320AIC3204, TLV320AIC3254, TLV320AIC3256, TLV320AIC3101, class D amplifiers TAS5708, TAS5710, TAS5713, TAS5727, CC2590 range extender and BQ25015 power management device

CC85XXDK-HEADSET development kit: Key features and benefits

  • 22 hours on 465mAh battery: 100% longer battery life compared to today's standard headsets
  • Consists of all-TI components
  • Cost-effective design for high-quality wireless headsets and headphones
  • Enables easy testing of complete headphone and headset functionality
  • Fully programmable with PurePath Wireless Configurator PC tool.
  • Includes TI's BQ25015 power management device, the low-power TLV320AIC3204 audio codec and CC2590 range extender

Tools, availability, packaging and price

The multi-channel CC8530 is available today from TI and through authorized TI distributors. The solution is packaged in a ROHS-compliant, 6 mm x 6 mm QFN-40. Pricing starts at $3.95 in 1,000-unit quantities. Future devices in the family will include the CC8521 (two channels with USB) and CC8531 (four channels with USB).

The new CC85XXDK-HEADSET development kit is available today for USD $149 on TI's e-store, and comes with a free reference design for wireless headsets.

The CC85XXDK   development kit, introduced last year for the CC85XX product family, provides all hardware and software necessary to evaluate the CC8530. This kit is available on TI's e-store for USD $299.

Find out more about TI's low-power RF and wireless connectivity solutions


About Texas Instruments

Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun.  Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities.  This is just the beginning of our story.  Learn more at www.ti.com.

Trademarks

PurePath and TI E2E are trademarks of Texas Instruments. All other trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated

Related news releases

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming
27 Jul 2021 | Uncategorized

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming

Available for back to school, the newest TI graphing calculator brings popular Python programming language to the classroom

View all

Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.