TI introduces breakthrough $1.95 DSP and $55 development kit, extending sophisticated signal processing and ultra-low power to new world of cost-sensitive applications
-- New C553x ultra-low-power DSP generation offers industry's lowest price, lowest power DSPs
DALLAS, Aug. 30, 2011 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE: TXN) opened order entry for the new TMS320C553x ultra-low-power DSPs on Friday, Aug. 26, enabling developers to add sophisticated signal processing to consumer audio and voice applications, portable medical equipment, biometric security, voice-activated home automation and flow meters — at an unprecedented price. The C553x DSPs offer the lowest price DSP in the industry starting at $1.95 and are supported by the $55 C5535 eZdsp™ development kit. The DSPs also offer up to two times lower active power consumption and up to six times lower standby power consumption than the nearest DSP competitor.
"It won't be long before cost-sensitive audio applications offer same-room voice clarity and surround-sound functionality, your fingerprint will give you access to your home and workplace, and your voice will activate your garage door," said Matt Muse, general manager, C5000™ ultra-low-power DSP business unit, TI. "These incredible advancements can only be achieved with real-time signal processing. With TI's new C553x ultra-low-power DSPs, developers can add sophisticated digital signal processing to devices at the price point of a microcontroller and at the lowest active and standby power consumption rate in the industry. This enables superior consumer audio solutions with low BOM cost and long battery life."
TI software and tools: Enabling easy development and product differentiation
TI offers a free software framework for USB audio class and human interface device (HID) applications, enabling quick and easy implementation of real-time, reliable audio systems such as headsets, speakers and voice recorders. With this extensive software, developers can build solutions that will plug into a USB port, generate full duplex audio and allow control of audio volume via a USB HID interface.
Developers can begin working today with the C5535 eZdsp development kit for a one-time C55x promotional price of $55 for the next 55 days (normally priced at $99). The kit includes a credit-card-sized development board by Spectrum Digital, a free, full-featured version of Code Composer Studio™ (CCStudio) integrated development environment (IDE) ($495 value), headphones with microphone, a micro-SD card and an on-board emulator (up to $500 value). It also comes preloaded with the USB audio class and HID demo for an easy and comprehensive out-of-the-box experience.
Customers can easily migrate between the C553x DSPs and also to the software-compatible C5515, C5514, C5505 and C5504 ultra-low-power DSPs to rapidly create multiple unique end products that maximize R&D investment and existing software base. In addition, devices within the C553x DSP generation are also pin-to-pin compatible, enabling easy scalability to add varying functionality to a customer's product portfolio.
|
|
C553x ultra-low-power DSPs features and benefits |
||
|
|
Feature |
Customer benefit |
|
|
|
Generation includes the lowest price DSP on the
|
Enables sophisticated real-time processing at the
|
|
|
|
Up to 50 MHz and 100 MHz performance
|
Offers flexible price-performance options
|
|
|
|
Industry's lowest total power DSPs with total
|
Extends battery life of portable applications
|
|
|
|
12 mm x 12 mm BGA package with 0.8mm
|
Allows use of four-layer printed circuit board
|
|
|
|
I2S,
I2C,
UART, SPI, GPIO
|
Enables system connectivity and reduces system
|
|
|
|
Unprecedented integration compared to other
|
|
|
|
|
On-chip memory options ranging from 64 KB to
|
Enables increased algorithm integration in a single
|
|
|
|
High-speed USB 2.0 with PHY, SD/eMMC
|
Enables USB applications and multiple storage
|
|
|
|
Up to 1024-point programmable fast Fourier
|
Increases computational throughput while
|
|
|
|
LCD display controller and 10-bit, four-channel
|
Enables increased user interaction while reducing
|
|
|
|
1-3 low-dropout regulators (LDOs) |
Reduces BOM cost and solution size |
|
Pricing and availability
Free samples of the C5535 ultra-low-power DSPs are available today. Production pricing for C553x ultra-low-power DSPs starts at $1.95 in quantities of 1,000 units. Begin developing today with the C5535 eZdsp development kit for a one-time C55x promotional price of $55 for the next 55 days (normally priced at $99). TI's free software framework for USB audio class and HID applications, including the out-of-the-box demo, is available for download.
Easy interface for audio products
The C553x ultra-low-power DSPs can easily interface with TI's portfolio of audio codecs via I2S and I2C. The TLV320AIC3204 is a low-power audio codec with PowerTune™ technology and is well suited for consumer audio and voice applications like headsets, speakers and voice recorders.
About Texas Instruments
Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
C5000, Code Composer Studio and PowerTune are trademarks of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
TI C5000 | Low-Power DSP | Ultra-Low-Power DSP | Low-Power Processor | 16-bit DSPs
TXN-P
SOURCE Texas Instruments Incorporated