TI's low-power op amps provide best combination of power and performance for low-voltage, cost-sensitive applications
DALLAS, Sept. 8, 2011 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE: TXN) today expanded its 1.8-V, rail-to-rail input and output, general purpose operational amplifier (op amp) portfolio with the first in a new line of op amps for low-voltage, battery-powered, cost-sensitive industrial, consumer and medical applications. The dual OPA2314 op amp provides the best combination of power and performance, with low quiescent current, low noise and a wide 1.8-V to 5.5V supply range. The device uses up to 40 percent less quiescent current compared to its closest competitor to extend the battery life of smoke and carbon monoxide detectors, portable media players, laptops, computer peripherals and blood glucose meters. For more information and to order OPA2314 samples, visit www.ti.com/opa2314-pr.
Key features and benefits
- Best combination of power and performance: Low maximum quiescent current of 190 uA per channel and low noise of 14 nV/rtHz at 1 kHz enables low-level signal amplification while maintaining a high signal-to-noise ratio and reducing system power consumption.
- Widest supply range: Operates from 1.8 V to 5.5 V with rail-to-rail input and output swings. This extends the dynamic input and output range of the amplifier to maintain or improve the signal chain's signal-to-noise ratio.
- High gain bandwidth: 3-MHz gain bandwidth provides high sensitivity to enable high-resolution systems across a wide frequency range.
- Low input bias: 0.2-pA input bias current supports high source impedance applications.
Tools and support
TI offers a variety of free tools and support to speed development with the OPA2314, including:
- A universal evaluation module (EVM) that simplifies evaluation by allowing many different circuits to be constructed easily and quickly. The EVM is available today for $5.
- A SPICE model in TINA-TI 9.1, a SPICE-based analog simulation program. Download TINA-TI 9.1 at www.ti.com/tina-ti-download-pr.
- Software for analysis, application and calculation utilities, including Analog Filter Designer, FilterPro, and calculators for decibel, frequency/wavelength and op amp gain stage.
Availability and pricing
The OPA2314 is available now in three package options: 3-mm x 3-mm SON, 5-mm x 3-mm MSOP, 6-mm x 5-mm SOIC. Suggested retail pricing starts at $0.55 for 1,000-unit quantities. Single and quad-channel versions will be available in fourth quarter.
Learn more about TI's precision op amp portfolio by visiting the links below:
- Order samples of the OPA2314: www.ti.com/opa2314s-pr.
- Buy the OPA2314 now: www.ti.com/opa2314buy-pr.
- Download the OPA2314 data sheet: www.ti.com/opa2314ds-pr.
- Ask questions, help solve problems in the Precision Amplifier Forum in the TI E2E™ Community: www.ti.com/e2epa-pr.
About Texas Instruments
Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
SOURCE Texas Instruments Incorporated