TI clock generator reduces component count up to 80 percent, BOM cost up to 50 percent
Chip simplifies timing architecture for wired and optical communication line cards
DALLAS, Oct. 5, 2011 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a highly integrated clock generator featuring the industry's best jitter performance. The National LMK03806 offers designers the ability to synthesize their required clock frequencies from a single low-cost crystal, enabling a dramatic reduction in component count of up to 80 percent, board size, and bill of materials (BOM) cost by up to 50 percent, while improving performance over legacy solutions. For more information and to order samples, visit www.ti.com/lmk03806-pr.
The LMK03806 simplifies timing architectures in wired and optical communications line cards by simultaneously synthesizing seven independent frequencies on 14 outputs. With an output frequency that spans 2.37 MHz to 2.6 GHz, the LMK03806 provides clocking support for all of the components on a typical line card.
Key features and benefits of the LMK03806
- High-frequency voltage-controlled oscillator (VCO) and programmable output dividers: Simplifies timing design by simultaneously generating a wide array of common frequencies.
- Ultra-low jitter: Sub-50 femtosecond (fs) rms jitter at 312.5-MHz output frequency improves bit error rate and carrier-to-noise ratio performance.
- Programmable LVDS, LVPECL and LVCMOS: Each output clock is independently configurable, eliminating the need for level translators and fanout buffers.
- Crystal interface: Allows designer to use a low-cost crystal for simultaneously generating multiple clocks.
The companion LMK00301 differential fanout buffer/level translator accepts a single-ended, differential or crystal input, and produces 10 additional buffered copies of the input clocks of up to 3 GHz in LVDS, LVPECL or HCSL format. The LMK00301 features best-in-class jitter performance, generating 51 fs rms jitter at 156.25 MHz, and less than 30 fs rms at 312.5 MHz output frequency when paired with the LMK03806 clock generator. Its extreme flexibility allows clock designers to address several additional markets, including wireless infrastructure and industrial applications.
The LMK03806 and LMK00301 clocking ICs can be combined with TI's TMS320C6748 DSP and TMS320C66x multicore DSPs to offer a signal-chain solution.
Availability, packaging and pricing
The LMK03806 is available today in a 9-mm x 9-mm, 64-pin LLP package for a suggested retail price of $7.95 in 1,000-unit quantities. Also available today, the LMK00301 is supplied in a 7-mm x 7-mm, 48-pin LLP package for a suggested retail price of $2.95 in 1,000-unit quantities.
Find out more about TI's clock portfolio by visiting the links below:
- Order LMK03806 evaluation modules and samples: www.ti.com/lmk03806-pr
- Order LMK00301 evaluation modules and samples: www.ti.com/lmk00301-pr
- See the National portfolio of clocks and timing solutions: www.ti.com/clocks-n
- Ask questions and help solve problems with fellow engineers in the Clocks and Timers Forum in the TI E2E™ Community.
About Texas Instruments
Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
SOURCE Texas Instruments Incorporated