TI introduces highest-density 6-A power module with integrated inductor

New synchronous integrated power solutions combine high power density and efficiency with low noise and improved thermal performance

6 DEC 2011 | Uncategorized

DALLAS, Dec. 6, 2011 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a new 6-V, 6-A synchronous integrated power module with integrated inductor, which achieves an industry-best 750 watts per cubic inch and peak power efficiency up to 97 percent. The TPS84610 provides excellent thermal performance of 12 degrees C/W, which is 40-percent better than competing modules. The device simplifies telecom power designs for DSPs and FPGAs by combining the inductor and passives onto one lead frame, requiring only three external components for a complete, easy-to-design 150-mm2 solution. For samples and evaluation module visit: www.ti.com/tps84k-pr.   

The TPS84610 supports input voltages from 2.95 V to 6 V, generates a low 0.8-V output and has an adjustable switching frequency from 500 kHz to 2 MHz. The 9-mm x 11-mm x 2.8-mm low-noise module meets EN55022 Class B electromagnetic emissions, allowing it to support noise-sensitive applications, such as broadband communications equipment.

Key features and benefits of TPS84610

  • Highest power density at 6 A: Delivering 750 W/inch3 power density in a 150-mm2 solution size.
  • Simple to design: Only three external components required.
  • High performance: Up to nine-percent higher full-load efficiency and 40-percent better thermal performance than competitive solutions.

 

Expanding power module family

In addition to the TPS84610, TI also introduced four additional power modules with integrated inductors, including the pin-compatible 2-A TPS84210 and 4-A TPS84410, which support input voltages from 2.95 V to 6 V. The 3-A TPS84320 and 6-A TPS84621 modules support input voltages from 4.5 V to 14.5 V and output voltages down to as low as 0.6 V.

TI's large point-of-load portfolio of voltage regulators and easy-to-use power modules ranges from SIMPLESWITCHER® wide-input modules and DC/DC converters to TPS84K integrated power solutions, such as the TPS84610. All are supported by evaluation modules, reference designs and easy-to-use WEBENCH® or SwitcherPro™ design tools.

Availability and pricing:

The TPS84610 is available in volume now from TI and its authorized distributors in a 9-mm x 1-mm x 2.8-mm QFN package. Suggested resale pricing is $6.50 in 1,000-unit quantities.  

Speed design time with evaluation modules and power design tools:

 

About Texas Instruments

Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.

Trademarks

SIMPLESWITCHER, WEBENCH, SwitcherPro and TI E2E are trademarks of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.

 

SOURCE Texas Instruments Incorporated

Related news releases

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming
27 Jul 2021 | Uncategorized
Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming

Available for back to school, the newest TI graphing calculator brings popular Python programming language to the classroom

View all
Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.