Texas Instruments advanced signal conditioners deliver industry's highest performance at lowest power

Easy-to-use repeaters/retimers extend FR-4 signal reach beyond 50 inches at 10-Gbps, reduce BOM cost in enterprise servers, routers and switches

30 JAN 2012 | Uncategorized

DALLAS, Jan. 30, 2012 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NASDAQ: TXN) today introduced 10 signal conditioners designed to drive high-speed interface standards such as 10G/40G/100G Ethernet, 10G-KR (802.3ap), InfiniBand, Fibre Channel and CPRI. The new integrated circuits (ICs) join a comprehensive family of repeaters and retimers that combat signal impairments caused by insertion loss, jitter, reflections and crosstalk in high-speed enterprise servers, routers and switches. Manufactured using TI's high-performance BiCMOS SiGe process technology, these new signal conditioners deliver the industry's highest signal reach performance at less than 6-mW per gigabit. For more information on these products, and to learn about TI's signal conditioning technology up to 28G, visit www.ti.com/sigcon-pr.

"As transmission rates increase, signal integrity requirements become more stringent," said Linley Group Senior Analyst Jag Bolaria. "Highly integrated ASIC and ASSP solutions with shrinking transistor geometries, lower voltage rails and lower output voltages further compound the problem, making systems more susceptible to random jitter and crosstalk interference. TI's new retimer and repeater products resolve these complex signal integrity impairments while consuming low power."

Key features and benefits of the DS1xxDF410, DS1xxRT410 and DS100KRxxx families:

  • Extend reach to exceed 50+ inches of FR-4 backplane or 20 meters of 26-AWG copper cable
    • 36-dB input EQ and 12-dB output de-emphasis (DE).
    • Multi-tap decision feedback equalizer (DFE).
    • Clock and data recovery (CDR) with internal clock synthesis.
    • Repeaters consume 65-mW per channel; retimers with CDR consume 150-mW per channel.
  • Reduce bill of materials (BOM) cost and simplify system design
    • Fully adaptive EQ simplifies link tuning.
    • Internal clock synthesis avoids the need for an external reference clock.
    • Built-in eye monitor and PRBS generator simplifies system debug.
    • Single power supply without the need for external RF chokes.

These signal conditioners are used to drive optical and direct-attach passive copper cables in latency-sensitive, front-port line cards, while meeting SFF8431 (SFP+) specifications. They also can be used to compensate for loss and crosstalk in backplanes, and reduce gauge thickness in active copper cable assemblies. Offered as a pin-compatible IC family, system designers can choose from repeaters (EQ and DE driver), retimers (EQ, CDR and DE driver), and advanced retimers (EQ, CDR, DFE and DE driver) to achieve the desired link performance and system cost without having to redesign their board:

  • The DS125DF410 (9.8G to 12.5G), DS110DF410 (8.5G to 11.3G) and DS100DF410 (10.3G) multi-rate quad-channel advanced retimers provide multi-tap DFE, adaptive EQ, CDR, and DE driver.
  • The DS125RT410 (9.8G to 12.5G), DS110RT410 (8. 5G to 11.3G) and DS100RT410 (10.3G) multi-rate quad-channel retimers provide adaptive EQ, CDR, and DE driver.
  • The DS100KR800 octal-channel (unidirectional) and DS100KR401 octal-channel (bidirectional) repeaters support x4/x8 10G-KR (802.3ap) connectivity, and seamlessly allow end-to-end transmit equalization negotiation between the host controller and endpoint as specified by the 802.3ap standard.

To support redundancy and fail-over applications, TI offers new 10.3G and 14.2G mux/buffers that support two- and four-port switching capability. Both devices support 10G-KR transmit link training.

  • The DS100MB203 multi-rate, dual lane 2:1/1:2 mux/buffer provides EQ and DE and supports data rates up to 10.3G.
  • The SN65LVCP114 quad-lane 2:1/1:2 mux/buffer provides a linear EQ and supports data rates up to 14.2G.

TI also offers the TLK10002 10G multi-rate transceiver, LMK03806 clock generator, and SIMPLE SWITCHERs and temperature sensors to complement the signal conditioners in a system.

Tools and Support
TI offers evaluation modules as well as IBIS-AMI simulation models for the retimers, and H-Spice models for the repeaters and mux/buffer.

Availability, packaging and pricing
The ICs are sampling now, with volume production scheduled for late first quarter 2012. The DS1xxDF410 and DS1xxRT410 quad-channel retimers are offered in 7-mm x 7-mm, 48-pin leadless LLP packages, and the DS100KRxxx octal-channel repeaters and DS100MB203 dual-lane mux/buffer are supplied in 10-mm x 5.5-mm, 54-pin LLPs. The SN65LVCP114 quad-lane mux/buffer is packaged in a 12-mm x 12-mm, 167-pin BGA. Suggested retail pricing for these 10 ICs ranges from $9.95 to $18 in 1,000-unit quantities.

Learn more about TI's advanced signal conditioners by visiting the links below:

About Texas Instruments
Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.

Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.

TXN-P

SOURCE Texas Instruments Incorporated

Related news releases

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming
27 Jul 2021 | Uncategorized

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming

Available for back to school, the newest TI graphing calculator brings popular Python programming language to the classroom

View all
Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.