Improve real-time-control system performance by 5x and increase efficiency with TI's C2000™ 32-bit F2803x and F2806x Piccolo™ microcontrollers

New C compiler, motor control software library and system examples easily expand access to integrated floating-point CLA co-processor for innovative, custom motor control designs

25 APR 2012 | Uncategorized

HOUSTON, April 25, 2012 /PRNewswire/ -- Upgrading designs, improving performance and simplifying development of digital real-time-control systems, Piccolo™ microcontrollers from Texas Instruments Incorporated (TI) (NASDAQ: TXN), are bringing new efficiencies and innovations to motor control applications. The TMS320F2803x and TMS320F2806x Piccolo microcontrollers now contain a C-programmable, integrated control law accelerator (CLA) co-processor via a new C-compiler to enable even greater levels of innovative designs. The CLA is a 32-bit floating-point math accelerator, designed to work independently of the TMS320C28x™ CPU core to offload complex, high-speed control algorithms. This offloading frees the CPU to handle input/output and feedback loop metrics, resulting in up to a 5x increase in performance for closed loop applications.  The CLA also provides direct access to on-chip peripherals for parallel execution of algorithms to accelerate system response time and improve efficiency.

Accessible through the controlSUITE software platform are new CLA C-compiler software libraries and system examples available for motor control application development.  The CLA provides efficient software partitioning, and TI's optimized, free source code software libraries and system examples running on the control law accelerator (CLA) provide software code blocks, enabling developers to easily and quickly create customized designs while delivering 15-20 percent performance gains in motor control applications. 

Features and benefits of F2803x and F2806x Piccolo microcontroller systems:

  • C-programmable, 32-bit floating-point co-processor via a new C compiler for the CLA on F2803x and F2806x Piccolo™ microcontrollers ease programming, improve flexibility and compatibility with meta-language tools and enable direct access to on-chip peripherals for parallel execution of algorithms. The CLA also enables faster system response, high MHz control loops and improved triggering and fault detection to increase system robustness.
  • F2803x Piccolo microcontrollers incorporate TI's enhanced pulse width modulators (ePWMs @ 150ps resolution), 12-bit analog-to-digital converter (ADC) and two 10 MHz oscillators on chip and can replace multiple electronic components (i.e. external power ICs) to lower overall system cost while enabling advanced power electronics management. 
  • F2806x Piccolo microcontrollers incorporate a Viterbi, Complex Math and CRC Unit (VCU) in addition to the C28x core and CLA, providing 75 tailored math instructions to accelerate processing of communications algorithms. Also included on-chip are USB 2.0 and CAN for improved communications throughput and PWMs, a 16 channel, 3 MSPS 12-bit ADCs and three analog comparators with 10-bit reference, to eliminate external design components.
  • Motor control and digital power development kits to use with software, training and 24/7 support to make development easy and get products out quickly.
  • Code compatibility across the C2000 microcontroller platform allows developers to scale solutions from 40 MHz to 300 MHz.
  • controlCARD , controlSTICK and C2000 experimenter kits , C2000's flexible and modular design concepts, allow developers to experiment with various C2000 microcontrollers to fit price, performance and peripheral feature set requirements.
  • Includes controlSUITE software, providing easy-to-use open source demonstration GUIs, software examples and documentation for motor control development, as well as digital power.

Pricing and availability

The F2803x Piccolo microcontrollers start at around $3 in 1k volumes, and the F2806x Piccolo microcontrollers start at $4.95 in 1k volumes.  Both are available in a wide variety of configurations for flexible design.  Development tools for the F2806x microcontrollers are available and include:  $39 controlSTICK (TMDX28069USB), $59 controlCARD (TMDXCNCD28069) and $99 Experimenter's Kit (TMDXDOCK28069). F2803x microcontroller development tools are also available and include:  $59 control card (TMDSCNCD28035) and $99 Experimenter's Kit (TMDSDOCK28035).  controlSUITE software is free and can be accessed immediately.  Several motor control and digital power development kits are also available now.

Find out more about TI's C2000 solutions by visiting the links below:

TI's broad portfolio of microcontrollers (MCUs) and software

From general purpose, ultra-low power MSP430™ MCUs, to Stellaris® Cortex™-M MCUs to real-time control C2000™ MCUs, and Hercules™ safety MCUs, TI offers the broadest range of microcontroller solutions. Designers can accelerate time to market by tapping into TI's complete software and hardware tools, extensive third-party offerings and technical support.

TI spins motors

TI combines a rich history in motor drive and control, a broad portfolio of analog and microcontroller products and a comprehensive offering of tools, software and support to deliver efficient, reliable, cost-effective motor solutions. Customers can get the right solutions at the right performance level to quickly spin any motor, including AC induction (ACIM), brushed DC, brushless DC (BLDC), PMSM and stepper.

About Texas Instruments

Texas Instruments semiconductor innovations help 90,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.

Trademarks

Piccolo, controlCARD, controlSTICK and controlSUITE are trademarks of Texas Instruments Incorporated.  All registered trademarks and other trademarks belong to their respective owners.

SOURCE Texas Instruments

Related news releases

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming
27 Jul 2021 | Uncategorized

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming

Available for back to school, the newest TI graphing calculator brings popular Python programming language to the classroom

View all

Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.