Developers can spin BLDC motors in minutes with four new Texas Instruments microcontroller (MCU) motor control kits
Choose the best MCU solution for motors: Ultra-low-power MSP430™, Stellaris® ARM® Cortex™-M4 with floating point and Hercules™ ARM Cortex-R4 floating-point safety MCUs
DALLAS, Aug. 30, 2012 /PRNewswire/ -- Enabling easier and more cost-effective motor control development, Texas Instruments Incorporated (TI) (NASDAQ: TXN) today announced four new compatible motor control kits that spin three-phase brushless DC (BLDC) motors in minutes. Developers can now scale their product lines using TI's broad portfolio of microcontrollers (MCUs) ranging from 16-bit ultra-low-power MSP430 devices to 32-bit ARM-based, floating-point Hercules safety and Stellaris MCU solutions. All four kits are part of a robust and growing ecosystem that provides all of the hardware, software and documentation necessary to get motors spinning out of the box in minutes.
The four new motor control kits include object-oriented software functions and drivers that make coding extremely easy and compatible, which enables simple and cost-effective portability across TI MCU and motor driver families. Each motor control kit includes a reliable, fully protected motor driver monitoring cycle-by-cycle over-current, over-temperature, cross-conduction and under-voltage situations. This level of integrated protection reduces design complexity and board space and ensures higher system reliability.
Modular tools and software further ease design
A plug-in controlCARD module lets developers choose the right combination of motor driver for voltage, current and experimentation with different MCUs for control. All of the kits have the required firmware to run TI's sensorless InstaSPIN-BLDC™ motor control software solution out-of-the-box. InstaSPIN-BLDC is an innovative and free back-electromagnetic field (EMF) technique that sensorlessly spins any motor in seconds without knowledge of a motor's parameters. Unlike traditional back-EMF zero crossing techniques, InstaSPIN-BLDC extends sensorless operation to lower speeds and is highly immune to miscommutation caused by rapid speed changes. The Stellaris kit also includes a sensorless sliding mode observer (SMO) field oriented control (FOC) speed plus torque control application while the Hercules kits add firmware for sensored (encoder) speed plus torque control with SMO as sensorless redundancy for safety systems.
Additionally, all motor control kits contain TI's Code Composer Studio™ integrated development environment (IDE), as well as a graphical user interface to run examples and demonstrations with either the included or a self-provided motor.
Features and benefits of the MSP430 DRV8312-430FR-KIT motor control kit:
- controlCARD module with MSP430FR5739 MCU features 24 MHz performance, 16KB FRAM, five 16-bit timers, 10-bit ADC and more features that allow developers to create robust yet cost-efficient motor control designs with a tiny footprint.
- Ultra-low-power, non-volatile ferroelectric random access memory (FRAM) technology on-board allows for incredibly fast read and write time, unified memory capable of storing program and info data on one memory block and virtually unlimited write endurance.
- Free supporting software includes motor control source code and InstaSPIN-BLDC library, as well as access to MSP430Ware – a complete collection of software resources including peripheral driver libraries and APIs.
- DRV8312 motor driver spins sub-50V, 3.5A continuous three-phase motors.
Features and benefits of the Hercules DRV8301-LS31-KIT (TMS570) and DRV8301-RM48-KIT (RM4x) safe motor control kits:
- Include a controlCARD module featuring a dual core, lock-step Hercules ARM Cortex-R4F safety MCU with floating point with up to 220 MHz performance, 3 MB of Flash and a safety architecture that is ideal for transportation (TMS570) and industrial (RM4) safe motor control.
- Enable customers to meet safety standards such as IEC61508 and ISO26262 by leveraging the Hercules safety MCU architecture.
- Generate PWMs and decode the quadrature encoder signal with example microcode for the flexible, integrated 32-channel timer coprocessor.
- Include a state-of-the-art servo motor from Teknic with built-in encoder and hall sensors for providing robust rotor angle measurements to complement the shunt current based rotor angle estimation from the sliding mode observer.
- Leverage standard Hercules software to ease the development of safe motor control solutions with peripheral support and configuration via HALCoGen, connectivity stacks and example motor projects.
- Build upon the highly-integrated DRV8301 motor pre-driver which includes self protection and two programmable gain amplifiers to control sub-60V inverters with external FETs.
Features and benefits of the Stellaris DK-LM4F-DRV8312 motor control kit:
- Includes a controlCARD module with Stellaris LM4F211 MCU featuring 80 MHz ARM Cortex-M4 floating point core, 256 KB Flash and two 12-bit ADCs for applications including industrial pumps, fans, blowers, compressors, vacuums, tools and robotics.
- Stellaris LM4F211 MCU with floating point provides all the necessary computational requirements to run technology variety of motor control solutions, StellarisWare® software libraries and other customer-developed applications.
- DRV8312 motor driver spins sub-50V, 3.5A continuous three-phase motors.
Pricing and availability
Developers can get started immediately with these new motor control kits. The Hercules DRV8301-LS31-KIT and DRV8301-RM48-KIT safe motor control kits are $499 USD and include the Teknic servo motor and a 24V power supply. The MSP430 DRV8312-430FR-KIT and Stellaris DK-LM4F-DRV8312 kits are available for purchase for $299 USD and include a 24V NEMA17 BLDC motor with hall sensors and 24V power supply. Developers with a compatible motor driver base can also buy the Hercules TMDX570LS31CNCD or TMDXRM48CNCD controlCARD modules for $99 USD. The MSP430 MSP-CNCD-FR5739 and Stellaris MDL-LM4F211CNCD controlCARD modules are available separately for $49 USD.
Find out more about TI's MCUs, motor drivers, tools and software:
- Download motor control block diagrams, application notes and selection guides: www.ti.com/motor
- Ask questions and help solve problems in the Motor Drivers forum on the TI E2E™ Community: www.ti.com/mcumotors-pr-e2e
- Read blogs and watch videos from TI motor experts in the new Motor Solutions Group on the TI E2E Community: www.ti.com/mcumotors-pr-forum
- TI eStore: www.ti.com/estore
- Make the Switch to TI MCUs: www.ti.com/maketheswitch
- Learn about TI's unified memory, FRAM: www.ti.com/fram
- Follow TI Microcontrollers on Facebook: www.facebook.com/timicrocontrollers
TI's broad portfolio of microcontrollers (MCUs) and software
From general purpose, ultra-low power MSP430™ MCUs, to Stellaris® Cortex™-M MCUs to real-time control C2000™ MCUs, and Hercules™ safety MCUs, TI offers the broadest range of microcontroller solutions. Designers can accelerate time to market by tapping into TI's complete software and hardware tools, extensive third-party offerings and technical support.
TI spins motors
TI combines a rich history in motor drive and control, a broad portfolio of analog and microcontroller products and a comprehensive offering of tools, software and support to deliver efficient, reliable, cost-effective motor solutions. Customers can get the right solutions at the right performance level to quickly spin any motor, including AC induction (ACIM), brushed DC (DC), BLDC, PMSM and stepper.
About Texas Instruments
Texas Instruments semiconductor innovations help 90,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
Hercules, MSP430, C2000, InstaSPIN, Code Composer Studio and TI E2E are trademarks and Stellaris and StellarisWare are registered trademarks of Texas Instruments Incorporated. All registered trademarks and other trademarks belong to their respective owners.
SOURCE Texas Instruments Incorporated