New OMAP5432 processor-based evaluation module from Texas Instruments delivers exceptional processing and graphics capabilities to high-performance industrial applications
DALLAS, May 21, 2013 /PRNewswire/ -- Helping developers jumpstart their product designs, Texas Instruments Incorporated (TI) (NASDAQ: TXN) today introduced its OMAP5432 processor-based evaluation module (EVM) for high-performance industrial applications. TI's OMAP5432 EVM enables quick, easy evaluation and benchmarking for applications demanding high-performance processing and graphics at low power, including human machine interface (HMI), portable data terminals (PDT), digital signage and medical monitoring end equipment.
Based on the dual-1.5GHz ARM® Cortex™-A15 MPCore™, the OMAP5432 EVM has the performance to make applications run faster than ever. At $329 USD, it is a cost-effective tool to prototype software, evaluate applications and benchmark designs. The EVM gives customers easy access to key interfaces such as Ethernet, USB 3.0, USB 2.0, HDMI, audio I/O and SATA, as well as expansion ports for multiple display and camera options. It hosts power management and thermal management frameworks, which enable fanless operation across a wide variety of applications. The tool is also equipped with a customized, companion power management integrated circuit (PMIC), the TWL6040 audio codec.
"Our OMAP5432 EVM allows customers to quickly evaluate their applications on a device that has the multimedia and graphics expected from the OMAP™ platform and the processing power needed for industrial applications," said Dennis Rauschmayer, marketing manager, OMAP products, TI. "TI's ecosystem of modules based on the OMAP 5 architecture and design partners help industrial customers move quickly from evaluation to production reducing development cost and speeding time to market."
To further accelerate evaluation, TI provides customers with key high-level operating systems and real-time operating systems options such as Android, Green Hills Software, Linux and QNX, which are available for download. This broad set of operating systems provides options to customers related to real-time control, safety, robustness and multimedia frameworks to service a wide variety of applications including digital signage, medical monitoring, PDTs, HMIs and motor controls. With all of this flexibility, customers can choose a solution that best fits their needs. For more information on software availability, click here.
Moving designs from evaluation to production
After customers prototype and benchmark their designs using the OMAP5432 EVM, they can choose from multiple OMAP543x processor-based modules available through TI's hardware partners to speed product development. These are available through leading system-on-module (SoM) and single board computer (SBC) vendors, including: Embedded++ (EPP-Pico-OMAP5430 module), Phytec (phyCORE-OMAP5430 SoM module), SECO (μQ7-OMAP5 module) and Variscite (VAR-SOM-OM54 module).
In addition, TI's integrated design house (IDH) partners and TI Design Network software members are available to customize hardware designs to meet customer needs or provide software services from component level optimizations to system integration and application development.
Pricing and availability
Developers can purchase TI's OMAP5432 EVM for $329 USD through SVTronics today.
For more information:
- TI's industrial solutions
- Engage with engineers and TI experts on the TI E2E™ Community
- Follow TI on Twitter and become a fan of TI on Facebook
About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog ICs and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.
About the TI Embedded Processing Industrial Portfolio
TI is a global industrial semiconductor leader, providing a portfolio of embedded processing solutions for a broad range of applications, including smart grid, industrial automation, smart home, motor control, test and measurement, LED lighting and sensors. TI processors, microcontrollers and wireless connectivity devices enable customers to differentiate their products, along with software, design tools and training which simplify and accelerate design and production cycles. Learn how TI innovations are making industrial safety, efficiency and reliability smarter at www.ti.com/industrial.
About the TI ARM Processor Portfolio
TI's extensive ARM processor portfolio offers optimized silicon, software and development tools for industries such as automotive, industrial, cloud infrastructure, computing, healthcare, education, retail and home and building automation. With more than 500 ARM products that start at $1 and scale up to 5 GHz in performance, TI has shipped more than seven billion ARM-based processors since 1993, including ARM Cortex-A, Cortex-R and Cortex-M foundations. For more information, visit www.ti.com/arm.
Trademarks
OMAP and TI E2E are trademarks of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
SOURCE Texas Instruments Incorporated