New TI low power RF transceiver delivers leading range and co-existence for Sub-1 GHz wireless connectivity

Support for narrowband and wideband systems with data rates up to 1Mbps for smart grid, home and building automation, alarm and security and IEEE 802.15.4g applications

9 JUL 2013 | Uncategorized

DALLAS, July 9, 2013 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today announced the SimpleLink™ Sub-1 GHz CC1200 transceiver, an extension to TI's RF performance line family. With leading range, co-existence and data rates up to 1Mbps, the CC1200 is aimed at Sub-1 GHz wireless connectivity for Advanced Metering Infrastructure (AMI) and Home Area Networks (HAN) in the smart grid, home and building automation, and alarm and security system applications. The CC1200 offers years of battery life from low power operation with sniff modes and fast settling time. A flexible RF solution, the CC1200 supports legacy Sub-1 GHz systems, all IEEE 802.15.4g FSK modes with hardware packet handling as well as hardware AES security support and all Wireless M-Bus (wM-Bus) modes. For more information on the CC1200 and corresponding CC1200DK development kit and CC1200EMK evaluation module, please visit: www.ti.com/lprf-cc1200-pr.

Pin-for-pin compatibility with TI's CC1120 RF transceiver enables manufacturers to easily adopt the SimpleLink Sub-1 GHz CC1200 for new designs with higher data rates, AES security and 802.15.4g support. Additionally, the CC1200 is optimized to work with several other TI products to further enhance system operation, including:

  • CC1190 power amplifier front end: Provides up to +27 dBm operation in 868/915/920MHz bands (learn more in this application note)
  • TPS62730 DC/DC converter: Delivers up to 30 percent lower current consumption (read more in this application note)
  • MSP430F5438A  microcontrollers (MCU): In a typical system, the CC1200 can be used together with an ultra-low power MSP430™ MCU and only few external passive components
  • CC2538: Combined with the CC1200 delivers dual-band 2.4 GHz and Sub-1 GHz ZigBee® and 6LoWPAN solutions

SimpleLink Sub-1 GHz CC1200 features and benefits

Feature s

Benefits

High performance

     Up to 1Mbps radio

     Supports 169 / 433 / 868 / 915 / 920 MHz  

      ISM/SRD bands with possible support for

      additional frequency bands: 
        137-160, 205-240 and 274-320 MHz

   High effective data rate for large sensor

    networks

   Hardware support for upcoming Sub-1

    GHz standards

Best-in-class range and co-existence

     +16 dBm output power

     -127 dBm  sensitivity using built-in coding

      gain

     60 dB selectivity and 90 dB blocking

    Up to 143 dB link budget for long range

     communication

    Best-in-class co-existence for handling

     noisy RF  environments

Leading low power consumption

     0.3 uA  power down current, 0.5 uA sleep

      current with timer running and 2 mA RX

      sniff mode

     Quick transition between power modes

    Reduced system power consumption while

     maintaining best-in-class RF performance

Low cost design

    Compact reference design with few external

     components, and small and efficient PCB

     antenna

     No need for expensive SAW and IF filters

     Reduce external component cost and count

Availability and pricing
The SimpleLink CC1200 is available in a 5x5mm QFN 32 package for $2.20 in 1,000 unit volumes from TI authorized distributors and is part of TI's free sample program. The CC1200DK development kit and CC1200EMK (420-470 MHz or 868-930 MHz) evaluation modules are available on TI's eStore and TI authorized distributors for $299 and $99 respectively.

Find out more about TI's RF performance line:

About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog ICs and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today.  Learn more at www.ti.com.

Trademarks
SimpleLink, MSP430 and TI E2E are trademarks of Texas Instruments. All other trademarks belong to their respective owners.

SOURCE Texas Instruments

Related news releases

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming
27 Jul 2021 | Uncategorized

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming

Available for back to school, the newest TI graphing calculator brings popular Python programming language to the classroom

View all
Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.