TI's ultra-small FemtoFET™ MOSFETs feature lowest on-resistance
Small signal MOSFET transistors save power and extend battery life of mobile devices
DALLAS, Nov. 5, 2013 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today introduced the industry's smallest, low on-resistance MOSFETS for space-constrained handheld applications, such as smartphones and tablets. The new family of FemtoFET™ MOSFET transistors features ultra-small packaging and on-resistance below 100 milli-ohms. For more information, samples and SPICE models, visit www.ti.com/femtofet-pr.
(Photo: http://photos.prnewswire.com/prnh/20131105/DA10184)
The three N-channel and three P-channel FemtoFET MOSFETs are packaged in a land grid array (LGA) that reduces board space by up to 40 percent when compared to chip scale packaging (CSP). The CSD17381F4 and CSD25481F4 feature ultra-low on-resistance below100 milli-ohm, which is 70-percent lower than similar devices in the market today. All the FemtoFET MOSFETS provide electrostatic discharge (ESD) protection greater than 4,000 V human body model (HBM). Watch a video here.
|
Part Number |
Channel |
BVdss (V) |
Vgs (V) |
Typical Rdson (mohm) |
Id @ Ta = 25°C (A) |
||
|
1.8V |
2.5V |
4.5V |
|||||
|
N |
30 |
12 |
160 |
110 |
90 |
3.1 |
|
|
N |
30 |
12 |
370 |
240 |
200 |
1.5 |
|
|
N |
12 |
8 |
310 |
170 |
140 |
2.1 |
|
|
P |
-20 |
-12 |
395 |
145 |
90 |
-2.5 |
|
|
P |
-20 |
-12 |
580 |
338 |
210 |
-1.6 |
|
|
P |
-12 |
-8 |
480 |
250 |
150 |
-2.3 |
|
The FemtoFET MOSFETS join TI's portfolio of NexFET power MOSFETS that includes the CSD25213W10 P-channel and CSD13303W1015 N-channel devices for portable applications, including cell phones. TI offers an extensive line of power management products designed to save board space and reduce power consumption in handheld applications, such as the LP5907 high-current, low-dropout (LDO) linear voltage regulator and TPS65090 front-end power management unit (PMU).
FemtoFET MOSFET family key features and benefits
- On-resistance under 100 milli-ohm is 70-percent lower than similar devices, providing power savings and longer battery life.
- Measuring 0.6-mm by 1.0-mm by 0.35-mm, the FemtoFET LGA packages are 40-percent smaller than standard CSP.
- Continuous drain current values ranging from 1.5 A to 3.1 A provide more than double the performance compared to similar size devices on the market today.
Availability and pricing
Available in volume now from TI and its authorized distributors, the FemtoFET MOSFETs range in price from US$0.06 in 1,000-unit quantities for the CSD17483F4, to US$0.10 for the CSD17381F4.
TI analog for consumer electronics
TI's broad range of power management and analog signal chain products offers design engineers the high performance, low power and integration they need to create innovative and differentiated consumer electronics. TI is engineering the future with gesture recognition, touch feedback, advanced battery charging, audio, health technology and more. Learn how analog products improve how we live, work and play with TI Analog Solutions for Consumer.
Find out more:
- Search for solutions, get help and share knowledge in the Power Management forum in the TI E2E™ Community.
- Design a complete power management system online with TI's WEBENCH Power Designer.
- Download power reference designs from TI's PowerLab™ Reference Design Library.
About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog ICs and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.
Trademarks
WEBENCH is a registered trademark and FemtoFET, NexFET, TI E2E and PowerLab are trademarks of Texas Instruments. All other trademarks belong to their respective owners.
SOURCE Texas Instruments Incorporated