Industry's first 24-V, sinusoidal, sensorless, brushless DC motor driver quiets noise in fan and small pump applications

TI's single-IC solution minimizes board space, accelerates design cycles and reduces audible noise by up to 75 percent

14 OCT 2014 | Uncategorized

DALLAS, Oct. 14, 2014 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today introduced the industry's first 24-V, sinusoidal, sensorless, brushless DC (BLDC) motor driver. The DRV10983 gives customers the ability to quickly tune their motors for reliable start-up and optimal performance using a configurable, 3-A driver with integrated control logic. Utilizing 180-degree, sinusoidal, sensorless technology, the DRV10983 is up to 75 percent quieter than competing solutions for applications like cooling fans, ceiling fans, blowers and small appliances.  For more information and to order samples, visit www.ti.com/drv10983-pr.

Industry's first 24-V, sinusoidal, sensorless, brushless DC motor driver

Key features and benefits of the DRV10983:                                                

  • Ultra-quiet operation: 180-degree pure sinusoidal, sensorless operation, coupled with advanced start-up algorithms, enables up to 75 percent quieter operation than the competition, with no annoying clicks or pops at start-up.  Pure tone harmonics, a significant noise adder in fan applications, are reduced by as much as 25 dBA.
  • Code-free configurability: Tune a wide range of motors for optimal performance and reliable start-up through simple register settings without the need for complex microcontroller coding or motor knowledge.
  • Full suite of protection: Advanced on-chip protection, including anti-voltage surge (AVS) over-voltage, over-current, over-temperature, shoot-through, under-voltage lock-out and advanced five-stage rotor lock protection, reduces design complexity and increases system reliability.  
  • Fully integrated solution: Single-chip solution with integrated power FETs, sensorless control logic and optional 100-mA, 3.3- or 5-V step-down converter reduce board space, system cost and development time

Tools and Support
The DRV10983EVM evaluation module (EVM) is a cost effective, sensorless solution for running three-phase BLDC motors. The EVM includes a BLDC motor and comes complete with a graphical user interface (GUI), schematics and Gerber files for US$99.

Availability, packaging and pricing 
The DRV10983 is available in a 24-pin, 8-mm x 6-mm HTSSOP package. Suggested retail pricing in 1,000-unit quantities starts at US$1.19.

Learn more about TI's motor driver portfolio :

About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog ICs and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.

Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.

Photo - http://photos.prnewswire.com/prnh/20141014/152121

SOURCE Texas Instruments

Related news releases

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming
27 Jul 2021 | Uncategorized

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming

Available for back to school, the newest TI graphing calculator brings popular Python programming language to the classroom

View all

Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.