Digital power chipset from TI intelligently optimizes dead time to deliver industry's best efficiency

Unique body-diode sensing improves system efficiency and cuts MOSFET voltage stress in half

21 MAY 2015 | Uncategorized

DALLAS, May 21, 2015 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today introduced the first power management chipset with intelligent digital control and a unique body-diode sensing feature to optimize secondary-side synchronous rectification in next-generation AC/DC and isolated DC/DC power supplies. The UCD3138A digital controller and UCD7138 low-side gate driver improve system efficiency and cut synchronous rectification MOSFET voltage stress in half compared to other digital-power solutions. For more details, see www.ti.com/UCD7138-pr.

Digital power chipset from TI intelligently optimizes dead time to deliver industry's best efficiency

Accurate control of dead time in the synchronous rectifiers helps minimize power losses and reduces the risk of MOSFET failure. The UCD3138A and UCD7138 chipset use body-diode voltage information in fast digital control algorithms to dynamically optimize dead-time and compensate for power-stage component variations without calibration or screening during mass production. This helps telecom and server end-equipment manufacturers more easily bring to market energy-efficient 80 PLUS Titanium-grade power supplies, which saves energy costs to information technology service providers.

Key features and benefits of the UCD3138A and UCD7138 :

  • Intelligent diode voltage sensing optimizes dead time: Adjusting timing for minimal diode conduction increases efficiency and reliability, while eliminating the signal-to-noise ratio challenges of traditional MOSFET VDS ON sensing devices.
  • High peak current supports wide load range: The UCD7138's asymmetrical, rail-to-rail 4-A source and 6-A sink peak-current drive supports load range of a few-hundred watts to a kilowatt where multiple paralleled FETs are used.
  • Compact solution enables fast, efficient switching: A 3-mm by 3-mm QFN package reduces board space as well as parasitic inductances when placed alongside the synchronous rectifier MOSFETs.
  • Efficient operation at frequencies up to 2 MHz: The hardware peripherals in the UCD3138A along with 14-ns propagation delays and fast rise/fall times with minimized tolerances in UCD7138 enable extremely high frequencies.

Along with this chipset, TI has also recently released a new solution for lower-power AC/DC flyback converters. TI's UCC24630 synchronous rectifier controller delivers the highest efficiency with low sensitivity to board layout and MOSFET package parasitics. Auto low-power detection and 110-uA standby current also allow designers to easily achieve ultra-low standby power consumption.

Tools and support

Designers can quickly develop and debug applications with TI's Code Composer Studio™ (CCS) integrated development environment (IDE) or refer to the TI Designs 340W digital controlled LLC resonant half-bridge DC/DC power conversion reference design.

Pricing and availability

The UCD3138A and UCD7138 devices are available now in the TI store and through the company's authorized distribution network. The UCD7138 MOSFET driver is packaged in a 6-pin QFN package and is priced at US$1.10 in 1,000-unit quantities. The UCD3138A digital controller is packaged in a 40-pin QFN package and is priced at US$3.22 in 1,000-unit quantities.

About TI's digital power products

Texas Instruments offers the broadest portfolio of digitally enabled, configurable and fully programmable power controllers, providing customers with design flexibility, power efficiency and higher integration to meet dynamic system needs and reduce total cost. TI's digital power solutions support power conversion and communication protocols that address a range of applications including industrial, automotive and communications infrastructures.

Find out more about TI's digital power solutions and MOSFETs :

About Texas Instruments

Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog integrated circuits (ICs) and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.

Photo - http://photos.prnewswire.com/prnh/20150521/217768

 

To view the original version on PR Newswire, visit:http://www.prnewswire.com/news-releases/digital-power-chipset-from-ti-intelligently-optimizes-dead-time-to-deliver-industrys-best-efficiency-300087085.html

SOURCE Texas Instruments

Related news releases

Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming
27 Jul 2021 | Uncategorized
Texas Instruments new TI-84 Plus CE Python graphing calculator introduces students to programming

Available for back to school, the newest TI graphing calculator brings popular Python programming language to the classroom

View all
Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.