Smallest data converters deliver high integration and performance
TI's new precision ADCs and DACs reduce overall system footprint in industrial, communications and personal electronics applications
DALLAS, Dec. 3, 2018 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today introduced four tiny precision data converters, each the industry's smallest in its class. The new data converters enable designers to add more intelligence and functionality, while shrinking system board space. The DAC80508 and DAC70508 are eight-channel precision digital-to-analog converters (DACs) that provide true 16- and 14-bit resolution, respectively. The ADS122C04 and ADS122U04 are 24-bit precision analog-to-digital converters (ADCs) that feature a two-wire, I2C-compatible interface and a two-wire, UART-compatible interface, respectively.
These new devices join a portfolio of precision ADCs and DACs optimized for a variety of small-size, high-performance or cost-sensitive industrial, communications and personal electronics applications. Examples include optical modules, field transmitters, battery-powered systems, building automation and wearables. For more information, see www.ti.com/smallestDACs-pr and www.ti.com/smallestADCs-pr.
Achieve high performance in compact spaces with the DAC80508 and DAC70508
- Reduce system size: Both DACs include a 2.5-V, 5-ppm/°C internal reference, eliminating the need for an external precision reference. Available in a 2.4-mm-by-2.4-mm die-size ball-grid array (DSBGA) package or wafer chip-scale package (WCSP), and a 3-mm-by-3-mm quad flat no-lead (QFN)-16 package, these devices are up to 36 percent smaller than the competition. The new DACs eliminate the typical trade-off between high performance and small size, enabling engineers to achieve the best system accuracy, while reducing board size or increasing channel density.
- Maximize system accuracy and achieve higher reliability: In addition to their compact size, the DAC80508 and DAC70508 provide true, 1 least significant bit (LSB) integral nonlinearity to achieve the highest level of accuracy at 16- and 14-bit resolution – up to 66 percent better linearity than the competition. They are fully specified over a -40°C to +125°C extended temperature range and provide features such as cyclic redundancy check (CRC) to increase system reliability.
Reduce system size and achieve high performance with the ADS122C04 and ADS122U04
- Minimize footprint: These tiny, 24-bit precision ADCs are available in 3-mm-by-3-mm very thin QFN (WQFN)-16 and 5-mm-by-4.4-mm thin-shrink small-outline package (TSSOP)-16 options. The two-wire interface requires fewer digital isolation channels than a standard serial peripheral interface (SPI), reducing the overall cost of an isolated system. These precision ADCs eliminate the need for external circuitry by integrating a flexible input multiplexer, a low-noise programmable gain amplifier, two programmable excitation current sources, an oscillator and a precision temperature sensor.
- Improve performance: Both devices feature a low-drift 2.048-V, 5-ppm/°C internal reference. Their internal 2 percent accurate oscillators help designers improve power-line cycle noise rejection, enabling higher accuracy in noisy environments. With gains from 1 to 128 and noise as low as 100 nV, designers can measure both small-signal sensors and wide input ranges with one ADC. These device families, which also include pin-to-pin-compatible 16-bit options, give designers the flexibility to meet various system requirements by scaling performance up or down.
Tools and support to simplify design
- Evaluate the new data converters with the DAC80508 evaluation module, the ADS122C04 evaluation module and the ADS122U04 evaluation module, all available today for US$99.00 from the TI store and authorized distributors.
- Engineers can jump-start their designs using the DAC80508 with the reference design for laser diode applications with precisely controlled current requirements and the ADS122C04 and ADS122U04 with the high-precision temperature measurement for heat and cold meters reference design.
- Designers can simulate their designs and predict circuit behavior for these data converters by downloading the DACx0508 input/output buffer information specification (IBIS) model, the ADS122C04 IBIS model and the ADS122U04 IBIS model.
Package, availability and pricing
TI's new tiny DACs and ADCs are available with packages and pricing as listed in the table below. The DAC80508, DAC70508, ADS122C04 and ADS122U04 devices are available in production quantities through the TI store and authorized distributors.
|
Product |
Package |
Pricing in 1,000-unit quantities |
Order now at the TI store |
|
DSBGA-16 (2.4 mm by 2.4 mm) WQFN-16 (3 mm by 3 mm) |
Starting at US$9.99 |
||
|
DSBGA-16 (2.4 mm by 2.4 mm) WQFN-16 (3 mm by 3 mm) |
Starting at US$8.99 |
||
|
WQFN-16 (3 mm by 3 mm) TSSOP-16 (5 mm by 4.4 mm) |
Starting at US$3.95 |
||
|
WQFN-16 (3 mm by 3 mm) TSSOP-16 (5 mm by 4.4 mm) |
Starting at US$3.95 |
In addition to these devices, TI's portfolio of small-size data converters includes the single-channel DAC80501, the four-channel DAC80504 and the 12-bit DAC60508, which allows designers to easily scale performance up or down to meet their system requirements. Additionally, options for cost-sensitive applications are the TLA2024, a 12-bit, four-channel ADC, and the DAC53608, a 10-bit, eight-channel DAC.
Learn more from TI's data converter experts
- Download the DAC80508, DAC70508, ADS122C04 and ADS122U04 data sheets.
- Learn more in these application briefs:
- High-density DACs offer superior noise and accuracy performance in laser-drive applications
- Low-cost, single-chip, differential temperature measurement solution using precision delta-sigma ADCs
- Reducing system cost, size and power consumption in isolated data acquisition systems using ADS122U04
- Download these application reports:
- Read this short technical article and learn how using small precision DACs can improve performance in laser-drive applications.
- Watch the TI Precision Labs training video series on ADCs.
- Check out all of TI's data converter devices.
- Search for solutions and engage with fellow engineers and TI experts in the TI E2E™ Community Data Converters forum.
About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog integrated circuits (ICs) and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping approximately 100,000 customers transform the future, today. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.
View original content to download multimedia:http://www.prnewswire.com/news-releases/smallest-data-converters-deliver-high-integration-and-performance-300758501.html
SOURCE Texas Instruments