Smallest 36-V, 4-A power module cuts solution size by 30%

TI offers high efficiency and low thermal resistance for industrial applications with a new power module in a QFN package

19 FEB 2020 | Products and technologies

DALLAS, Feb. 19, 2020 /PRNewswire/ -- Texas Instruments (TI) (Nasdaq: TXN) today introduced the industry's smallest 36-V, 4-A power module in a quad flat no-lead (QFN) package. The TPSM53604 DC/DC buck module's 5-mm-by-5.5-mm footprint enables engineers to shrink the size of their power supply by 30% while reducing power loss by 50% when compared to similar competing modules. The new power module comes with a single thermal pad to optimize heat transfer, enabling engineers to simplify board mounting and layout. For more information, samples and evaluation modules, see www.ti.com/TPSM53604-pr.

The TPSM53604 can operate in ambient temperatures as high as 105°C to support rugged applications in factory automation and control, grid infrastructure, test and measurement, industrial transport, and aerospace and defense.

By pairing the TPSM53604 with a compact step-down module such as the TPSM82813 and TPSM82810, engineers can create a complete power solution from a 24-V input down to the point of load, while minimizing design time and effort.

Key benefits and features of the TPSM53604

  • Shrink and simplify the power solution : Its total area of 85 mm2 for a single-sided layout is the smallest solution for common 24-V, 4-A industrial applications. The standard QFN footprint helps simplify design and thereby reduce time to market.
  • Efficiently dissipate heat at high ambient temperatures : 42% of the TPSM53604's QFN package footprint touches the board, enabling more efficient heat transfer compared to competing ball-grid-array (BGA) packages. In addition, the module's buck converter integrates MOSFETs with low drain-source on resistance (RDS(on)) to enable conversion efficiency of 90% at 24 V to 5 V. Watch the video, "Enhancing power supply performance with the TPSM53604 power module," for more details.
  • Easily meet EMI standards: The TPSM53604's integrated high-frequency bypass capacitors and lack of bond wires help engineers meet the electromagnetic interference (EMI) standard defined by CISPR (Comité International Spécial des Perturbations Radioélectriques) 11 Class B limits.

Package, availability and pricing

The TPSM53604 is now available from TI and authorized distributors in a 5-mm-by-5.5-mm QFN package. Pricing starts at US$3.65 in 1,000-unit quantities. The TPSM53604 evaluation module is available on TI.com for US$49. Production quantities of the TPSM53602 (2-A) and TPSM53603 (3-A) modules are also now available from TI and authorized distributors. Pricing starts at US$2.64 and US$3.21 in 1,000-unit quantities, respectively.

Learn more from TI's power experts

About Texas Instruments

From connected cars and intelligent homes to self-monitoring health devices and automated factories, Texas Instruments Incorporated (TI) (Nasdaq: TXN) products are at work in virtually every type of electronic system. With operations in more than 30 countries, we engineer, manufacture, test and sell analog and embedded semiconductor chips. Our employees, about 30,000 worldwide, are driven by core values of integrity, innovation and commitment, and they work every day to shape the future of technology. Learn more at www.ti.com.

Trademarks

TI E2E is a trademark of Texas Instruments. All other trademarks belong to their respective owners.

 

Texas Instruments Logo. (PRNewsfoto/Texas Instruments)

Cision View original content to download multimedia:http://www.prnewswire.com/news-releases/smallest-36-v-4-a-power-module-cuts-solution-size-by-30-301007342.html

SOURCE Texas Instruments

Related news releases

TI unveils high-performance isolated power modules to advance power density in data centers and EVs
23 Mar 2026 | Products and technologies

TI unveils high-performance isolated power modules to advance power density in data centers and EVs

New power modules with proprietary IsoShield™ technology deliver industry-leading power density

TI unveils complete 800 VDC power architecture for future generation AI data centers with NVIDIA
16 Mar 2026 | Products and technologies

TI unveils complete 800 VDC power architecture for future generation AI data centers with NVIDIA

TI's complete power solution includes multiple breakthrough reference designs with industry-leading specification

TI expands microcontroller portfolio and software ecosystem to enable edge AI in every device
10 Mar 2026 | Products and technologies

TI expands microcontroller portfolio and software ecosystem to enable edge AI in every device

New MCUs with the TinyEngine™ NPU join TI's comprehensive portfolio of AI-enabled hardware, software and tools, allowing engineers to deploy intelligence anywhere

View all
Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.