70-W BLDC motor drivers from Texas Instruments eliminate months of design time with code-free, sensorless FOC and trapezoidal control

Integrated real-time control enables engineers to spin BLDC motors in less than 10 minutes while making motor systems quieter and as much as 70% smaller

8 SEP 2021 | Products and technologies

 

DALLAS, Sept. 8, 2021 /PRNewswire/ -- Texas Instruments (TI) (Nasdaq: TXN) today introduced the industry's first 70-W brushless DC (BLDC) motor drivers to provide code-free, sensorless trapezoidal and field-oriented control (FOC). The devices enable engineers to spin a BLDC motor in less than 10 minutes – eliminating months of design time for engineers designing a wide variety of industrial systems such as major and small home appliances, and medical applications such as ventilators and continuous positive airway pressure (CPAP) machines. With integrated real-time control and up to 18 discrete components – including power metal-oxide semiconductor field-effect transistors (MOSFETs) – the devices also speed system response time while reducing board space by as much as 70%, all while providing best-in-class acoustic performance. For more information, see www.ti.com/mcf8316a-pr and www.ti.com/mct8316a-pr.

"The need for real-time motor control is more critical than ever, thanks to broad-reaching trends like power efficiency and automation, as well as increasing demand for quieter motors," said Noman Akhtar, senior research analyst, Omdia. "A growing number of industrial systems are transitioning from AC induction to BLDC motors, which are more power-efficient but require complex hardware and optimized software designs to deliver high performance. Meeting designers' needs for faster motor response while shortening the overall design cycle will be an important step forward for next-generation industrial systems."

Accelerate design time with code-free, sensorless motor control

The MCF8316A and MCT8316A BLDC motor drivers include a unique set of commutation control algorithms that eliminate the need to develop, maintain and qualify motor-control software, which eliminates months of design time. The algorithms, along with a high level of integration, enable these motor drivers to manage critical functions such as motor fault detection, while implementing protection mechanisms to increase system reliability. Because these motor drivers integrate sensorless technology to determine rotor position, they eliminate the need for external Hall sensors, which reduces system cost and increases reliability.

Additionally, the MCF8316A sensorless FOC motor driver intelligently extracts motor parameters, enabling designers to quickly tune a motor while delivering consistent system performance regardless of motor manufacturing variations. The MCT8316A sensorless trapezoidal control motor driver enables designers to tune a motor using only five hardware pins, simplifying systems by eliminating the need for a microcontroller interface.

Read the technical article, "3 ways to speed cycle time when designing with brushless-DC motors," to learn more.

Best-in-class acoustic performance

The MCF8316A and MCT8316A BLDC motor drivers provide advanced real-time control capabilities to help engineers achieve industry-leading acoustic performance in applications such as air purifiers, refrigerators, washing machines and fans. The MCF8316A includes a patented, precise automatic dead-time compensation technique that compensates for current distortion to enable engineers to optimize motor acoustic performance. The MCT8316A includes variable trapezoidal control techniques that designers can use to reduce motor noise.

Read the application brief, "How to Reduce Motor Noise with Code-Free, Sensorless BLDC Motor Drivers" to learn how engineers can use these devices to achieve the best acoustic performance for appliance designs.

Speed system response with real-time control

The MCT8316A sensorless trapezoidal control motor driver can reach a maximum motor electric speed of 3.5 kHz, which is faster than any other code-free, sensorless motor driver. This speeds system response in applications such as robotic vacuums that require fast and precise motor control.

The MCT8316A and MCF8316A are also the industry's first to provide a quick and controlled way to actively decelerate a motor, enabling engineers to stop a motor 50% faster than traditional motor-control techniques. Further, the devices can stop a motor without indiscriminately pumping energy back into the rail, which protects the system from damage.

Reduce board space by as much as 70%

The MCF8316A and MCT8316A can enable designers to shrink their board space by as much as 70% and reduce total motor system cost. The devices integrate three gate drivers and six high- and low-side MOSFETs with 50 mΩ of on-state resistance (RDS(on)) each, making them the first BLDC motor drivers to enable up to 70 W of power with 8 A of peak current for 12- and 24-V systems. The motor drivers also integrate components such as a low-dropout regulator, DC/DC step-down regulator and current-sense amplifiers, eliminating as many as 18 discrete integrated circuits.

Package, availability and pricing

Pre-production versions of the MCF8316A and MCT8316A are available exclusively on TI.com in a 40-pin, 5-mm-by-7-mm quad flat no-lead package. Pricing starts at US$1.75 in 1,000-unit quantities. Multiple payment and shipping options are available on TI.com.

View device demos during the TI Live! Tech Exchange virtual event

TI will demonstrate the MCF8316A and MCT8316A during the company's TI Live! Tech Exchange virtual event, Sept. 27-29, 2021. During the event, TI experts will discuss real-time control, vision sensing, automotive and power management design trends in a series of keynotes, roundtable discussions, technical sessions and demos. Learn more at ti.com/techexchange.

About Texas Instruments

Texas Instruments Incorporated (Nasdaq: TXN) is a global semiconductor company that designs, manufactures, tests and sells analog and embedded processing chips for markets such as industrial, automotive, personal electronics, communications equipment and enterprise systems. Our passion to create a better world by making electronics more affordable through semiconductors is alive today, as each generation of innovation builds upon the last to make our technology smaller, more efficient, more reliable and more affordable – making it possible for semiconductors to go into electronics everywhere. We think of this as Engineering Progress. It's what we do and have been doing for decades. Learn more at TI.com.

Trademarks

All registered trademarks and other trademarks belong to their respective owners.

Cision View original content to download multimedia:https://www.prnewswire.com/news-releases/70-w-bldc-motor-drivers-from-texas-instruments-eliminate-months-of-design-time-with-code-free-sensorless-foc-and-trapezoidal-control-301370646.html

SOURCE Texas Instruments

Related news releases

TI unveils high-performance isolated power modules to advance power density in data centers and EVs
23 Mar 2026 | Products and technologies

TI unveils high-performance isolated power modules to advance power density in data centers and EVs

New power modules with proprietary IsoShield™ technology deliver industry-leading power density

TI unveils complete 800 VDC power architecture for future generation AI data centers with NVIDIA
16 Mar 2026 | Products and technologies

TI unveils complete 800 VDC power architecture for future generation AI data centers with NVIDIA

TI's complete power solution includes multiple breakthrough reference designs with industry-leading specification

TI expands microcontroller portfolio and software ecosystem to enable edge AI in every device
10 Mar 2026 | Products and technologies

TI expands microcontroller portfolio and software ecosystem to enable edge AI in every device

New MCUs with the TinyEngine™ NPU join TI's comprehensive portfolio of AI-enabled hardware, software and tools, allowing engineers to deploy intelligence anywhere

View all
Media contact

Reporters and editors can contact TI’s media relations team at: mediarelations@ti.com
To contact another group at TI, please visit the TI Contact Us page.