HEV/EV battery-management system (BMS)
Advance the adoption of electric vehicles worldwide using our continuous innovation and system expertise in battery management system (BMS) solutions
Why choose TI for your battery management system?
Maximize driving range
Enchance state-of-charge accuracy with high-precision battery monitoring and reduce vehicle weight with advanced wireless battery management system.
Enable safer operation
Advanced diagnostics and early detection help to prevent thermal runaway and propagation.
Make electric vehicles (EVs) more affordable
Our technology enables the use of multiple battery chemistries, including lithium iron phosphate (LFP), and move to new advanced architectures.
Enabling technologies
Accurate monitoring
Battery monitoring integrated circuits (ICs) measure cell voltages and temperature and perform cell balancing to monitor and protect the cells. Accurate monitoring enables more efficient battery use, resulting in longer run time and a reduction in battery size and cost.
The pack monitor performs high voltage, current and temperature measurements to diagnose and manage the safety of the battery packs. Our battery cell monitoring ICs and pack monitors are designed to work together, to enable synchronized measurements of cell voltage, pack voltage and current.
How to design an intelligent battery junction box for advanced EV battery manageme
Conserve battery power in HEV/EVs with automatic host reverse wakeup
Expanding Functionality of Cell Supervision Unit in Battery Management Systems
Featured products for Battery cell & pack monitoring
Enabling higher-density battery packs
Revolutionize electric vehicle (EV) battery management with the industry’s leading network availability for wireless BMS, featuring an independently-assessed functional safety concept that empowers automakers to reduce the complexity of their designs, improve reliability and reduce vehicle weight to extend drive range.
Benefits:
- Improve system cost and reduce production complexity by eliminating wiring harness.
- Enable new architectures to better use available space and to design higher density battery packs.
- Speed up the assembly pace and get to market faster with higher degree of automation by removing heavy, expensive, maintenance-prone wires and using less connectors.
Why wireless for battery management systems?
Functional Safety-Relevant Wireless Communication in Automotive BMS
Improve wireless battery management with the industry’s best network availability
Featured products for Wireless BMS
Improve safety and efficiency in battery disconnect systems
Software-programmable integrated contactor driver and integrated squib driver for pyro fuses offer built-in diagnostics to develop smarter, more advanced battery management systems (BMS).
Benefits:
- Reduce design complexity with integrated solution with built-in diagnostics and protection, developed for functional safety applications.
- Support higher voltages in HEV/EV systems with minimal power loss to enable higher HEV/EV mileage.
- Enable rapid shutdown of high-voltage electric currents with pyro fuse (in less than 50 usec).
Featured products for high-voltage disconnect solutions
Delivering industry-leading reliability
Our portfolio of solid-state relays deliver industry-leading reliability to help make electric vehicles safer.
Benefits:
- Increase reliability with 10 times higher operating lifetime than electromechanical relays.
- Reduce system size and cost by up to 50% with integrated power and signal isolation.
- Improve safety of 800-V EV battery-management systems: solid-state relays survive more avalanche current than traditional photorelays, eliminating the need for a reed relay disconnect.
How to achieve higher-reliability isolation and a smaller solution size with solid
Why Pre-Charge Circuits Are Necessary in High Voltage Systems
Cascoding Two TPSI3050 Isolated Switch Drivers to Increase Gate Drive Voltage
Featured products for Solid state relays
Streamline your functional safety system certification
Meet the rigorous requirements of functional safety standards, such as ISO 26262, with our analog and embedded processing products. In addition to our functional safety-certified engineers, available documentation and resources such as functional safety Failures In Time (FIT) rate, failure modes, effects and diagnostic analysis (FMEDA), safety certificates and software diagnostics libraries help you streamline the certification process.
Functional Safety-Relevant Wireless Communication in Automotive BMS
Functional Safety Considerations in Battery Management for Vehicles
Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A)
Featured products for Functional safety
Design & development resources
Electra vehicle's fleet fault predictor and vehicle SoX estimator
Fault prediction with fleet analytics software, developed by the Electra Vehicles Inc., generates synthetic data to illustrate the entire lifespan of the battery, encompassing battery degradation and faults. Paired with TI's wireless BMS and commander BMS units, it uses the power of this (...)
MicroNova NovaCarts cell module controller (CMC) simulator for validating battery management systems
The NovaCarts cell module controller (CMC) simulation can simulate up to 35 cell monitoring integrated circuits of the automotive battery cell monitors family. The simulator is connected to the battery management system (BMS) host via a daisy chain interface. Typical applications of the simulator (...)
comemso battery cell simulator
The Battery Cell Simulator (BCS) is the core of any test Battery Management System (BMS). It allows the simulation of all required states and faults for the BMS on the cell level.