Automotive

Driving vehicle electrification forward. 

Your partner in 48-V and high-voltage hybrid, electric and powertrain systems

Consumers are demanding it. Regulations are requiring it. Electrification is transforming the automotive industry – and expectations for engineers have never been higher. From mild hybrid to full electric, we have the expertise to help you take on your most vital design challenges. We are dedicated to providing the right analog and embedded processing products and in-depth support you need to design next generation electrified automobiles. Leverage our decades of industry experience as you boost efficiency, increase power density, improve reliability, meet the highest safety standards, and continue driving down costs to make electrified vehicles more attainable for all. Together, we can engineer a more sustainable world of transportation.

What's new

LM5170-Q1

Multiphase bidirectional current controller.

UCC20225-Q1

Isolated dual-channel gate driver with single input in LGA for automotive 48V systems

INA293-Q1

Automotive, 110 V high-voltage, high-bandwidth, unidirectional current sense amplifier

Maximize efficiency with a combo-box architecture

Integrating the traction inverter, DC/DC converter and on-board charger into a combo-box architecture can reduce vehicle weight, lower overall costs and achieve higher power density, helping enable electric vehicles for the masses. Integrating systems brings new technical challenges such as complex magnetic integration and the need for a more sophisticated control algorithm. With products such as C2000™ microcontrollers that help simplify control algorithm challenges and our high-voltage isolation portfolio, featuring isolated gate drivers that enable effective integration, we have the products, resources and expertise to help achieve your design goals, regardless of the level of integration you seek.

charge image

In this technical article, learn about the different levels of powertrain integration, and the benefits and challenges that come with them.

Use this high-power-density, high-efficiency totem-pole PFC design to power on-board charger systems up to 6.6 kW with 98.6% efficiency.

Reliable, efficient battery management systems (BMS)

As more vehicles become electrified, you need highly accurate, reliable battery monitoring and protection in order to meet the highest levels of functional safety. Accurate monitoring also enables more efficient battery use, resulting in either higher mileage per charge or maintained mileage with reduced battery size and a resulting decrease in cost. Our battery management integrated circuits and systems resources can help you maximize the safety, efficiency and power density of your high-voltage 12-V, 48-V and wireless battery management system design challenges.

charge image

Visit our end equipment page to see our variants, products, and associated content to help with your toughest battery management system challenges.

This technical article explores the benefits and challenges of implementing wireless BMS, as well as answering some common questions about this growing trend.

Unlock the benefits of 48-V systems

Electrification increases power demands, and 12- to 48-V and 48-V to high-voltage architectures increase the available power to meet those demands. Introducing a 48-V power supply, however, creates new and challenging design requirements, particularly the accurate monitoring and protection of the 48-V battery and achieving Automotive Safety Integrity Level (ASIL)-D certification while managing cost at scale. Our analog and embedded processing products are up for the challenge. With wide-input-voltage DC/DC converters and brushless DC motor drivers that enable safety at high levels of power density; a portfolio of highly accurate sensing products; and a broad selection of high-performance, low-power microcontrollers that simplify the development process, we can help solve all of your 48-V design challenges. Explore our 48-V battery management system, 48-V to 12-V bidirectional DC/DC converter and starter/generator resources.

charge image

The 48-V rail is becoming more prevalent in electrified vehicles in order to support increasing system power demands. Learn how a buck-boost controller helps support a dual-bus topology.

Starter-generator systems are at the heart of 48-V mild hybrid vehicle architectures. Learn more about their continual evolution.