Space
Achieve space-grade certification faster with our radiation-hardened, high reliability analog and embedded processing products and resources
Search all applications
Why choose TI for your space design?
Longevity and supply assurance
Meet your mission-critical supply requirements for high reliability products for decades to come.
Product availability
Our large inventory of space-grade products is immediately available for purchase on TI.com, including date and lot code options.
Deliver continuous innovation
Our growing portfolio of QML Class V-, Class Y- and Class P- qualified and Space-EP products and resources address your complex design challenges to perform in the harshest environment of space.
Accelerate your design
Our expertise and detailed documentation in radiation testing and system design provide you the fastest path to go from concept to production.
Engineering the next frontier
Our radiation-hardened power management products are optimized to help you meet size, weight, power and cost (SWaP-C) requirements, and achieve the highest levels of power density and efficiency while operating in space for decades to come. Our DC/DC controllers, step-down converters, linear regulators, load switches and voltage references help you to meet all of your most demanding power requirements.
T-60: Space-grade design
Alpha Data® board for Xilinx® Kintex® UltraScale™ XQRKU060 FPGA with TI power
TPS7H4001 evaluation module for four-channel, 72-A, synchronous step-down converter
Featured products for power
More data throughput
Our advanced high-speed data converters, RF amplifiers and clock and timing products in space-grade plastic packages help you deliver the highest possible bandwidth with the smallest space and weight. TI's innovative data converters and analog front-end designs allow you to design systems that support multiple communication channels with higher throughput in smaller spaces, while enabling advanced radar, optical imaging and communications applications.
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters
Ready to make the jump to JESD204B? White Paper (Rev. B)
Featured products for high bandwidth
Accuracy for sophisticated instruments
From space-grade operational amplifiers to precision data converters, our latest precision technologies deliver the highest accuracy and integration for sophisticated instrumentation and precise telemetry of various voltage, current, and temperature measurements throughout your system.
Analog Front-End Design With Texas Instruments’ Tooling Landscape
ADS1282-SP radiation-tolerant evaluation module
Versatile satellite health monitoring and control platform reference design with < 1% accuracy
Featured products for precision
Design & development resources
Versatile satellite health monitoring and control platform reference design with < 1% accuracy
3- to 7-VIN, 24-A IOUT, 0.95-VOUT, Space-grade current sharing point-of-load (POL) reference design
This is a 24-A DC/DC space power hardware reference design.
As FPGA and ASIC technology advances, the core voltage requirements get lower but the current demand is larger. The newest space grade FPGAs and ASICS require low voltage and high currents for their core power consumption. These high (...)
20- to 40-VIN, 50-W Space-grade isolated flyback DC/DC over-current protection reference design
Featured products
NASA has released the first images from its largest and most powerful space telescope as it looks into the universe with unprecedented resolution and sensitivity.