Industrial

JESD204 technology

JESD204 technology is a standardized serial interface between data converters (ADCs and DACs) and logic devices (FPGAs or ASICs) which uses encoding for SerDes synchronization, clock recovery and DC balance. Our JESD204-compliant products and designs help you significantly improve the performance of high-density systems across a variety of application areas. We provide devices that support JESD204A, JESD204B and JESD204C.

Featured JESD204 design resources

Utilize our license-free JESD204 IP to accelerate your system design connecting FPGAs to TI high-speed data converters.

This white paper explains the differences between JESD204B and JESD204C standards and the impact those changes have on engineers working on high-speed data converter board designs.

JESD-approved products

Featured analog-to-digital converters

ADC12DJ5200RF

RF-sampling 12-bit ADC with dual-channel 5.2-GSPS or single-channel 10.4-GSPS

ADC12DJ3200QML-SP

12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) - aerospace

ADC12QJ1600-Q1

Automotive, 4-ch, 12-bit, 1.6-GSPS ADC with JESD204C interface and integrated sample clock generator

Featured digital-to-analog converters

DAC38RF82

Dual-Channel, 14-Bit, 9-GSPS, 1x-24x interpolating, 6 & 9 GHz PLL digital-to-analog converter (DAC)

DAC39J84

Quad-channel, 16-bit, 2.8-GSPS, 1x-16x interpolating digital-to-analog converter (DAC)

AFE7444

Quad-channel RF-sampling AFE with 14-bit 9-GSPS DAC and 3-GSPS ADC without bypass mode

Featured RF PLLs and synthesizers

LMX2820

22.6-GHz wideband RF synthesizer with phase synchronization, JESD and <5-µs frequency calibration

LMX2572

6.4-GHz low-power wideband RF synthesizer

LMX2615-SP

Space grade 40-MHz to 15-GHz wideband synthesizer with phase synchronization and JESD204B support

Featured clock jitter cleaners & synchronizers

LMK04832

Ultra low-noise JESD204B compliant clock jitter cleaner with dual loop

LMK04832-SP

Space grade ultra low-Noise JESD204B compliant clock jitter cleaner

LMK5C33216

Ultra low-noise JESD204B compliant clock jitter cleaner with dual loop