Audio converters – Featured products
Audio converters that elevate the automotive experience
Design the best-in-class in-cabin experiences with TI’s portfolio of AEC-Q100 qualified audio ADCs, audio DACs and audio CODECs. Do more with your infotainment, HEV/EV and ADAS designs.
PCM6240-Q1
Automotive 4-ch audio ADC with integrated programmable mic bias, boost and input diagnostics
TLV320AIC3109-Q1
Low-power mono audio codec with a mono headphone amplifier and multiple input and output channels programmable for single-ended or fully differential configurations
TLV320ADC3101-Q1
Low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier providing up to 40-dB analog gain or AGC
Smart home audio made easy
Achieve shorter design cycles and improve the audio performance of building automation, personal electronics and appliance applications. TI's audio converter portfolio offers engineers industry-leading technologies for simplifying and optimizing accurate voice recognition.
PCM5100A
2VRMS DirectPath™, 100dB audio stereo DAC with 32-bit, 384kHz PCM interface
TLV320ADC5140
Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
TLV320AIC3254
Low-power, low-voltage stereo audio codec with programmable inputs and outputs, fully-programmable miniDSP, integrated PLL and LDOs, and flexible digital interfaces
Set the standard for professional audio
Achieve best-in-class audio performance with audio data converters from TI. Fully support high-performance microphone systems and deliver high-fidelity sound in any environment.
PCM1794A
Monolithic, CMOS-integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-pin SSOP package
TLV320ADC6140
Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR
PCM4220
High-performance, two-channel analog-to-digital (A/D) converter with 24-bit linear PCM output data and three sampling modes, supporting output sampling rates from 8kHz to 216kHz