Precision ADCs (<=10MSPS)
Broad portfolio of SAR and delta-sigma ADCs with easy-to-use design resources
Browse by category
Select by parametric specification
Resolution
Sampling speed (max)
Input channels
Design & development resources
ADC energy metrology library software
The ADC energy metrology library software package implements various metrology parameters for energy measurement typical of electricity meters, power-distribution units (PDUs), and circuit breakers using high-performance, multichannel analog-to-digital converters (ADCs).
The ADC samples the output (...)
Temperature-sensor (RTD, thermocouple, thermistor) firmware for precision ADCs
This temperature-sensor linearization firmware provides a software routine for measuring and linearizing most common temperature sensors, including resistance temperature detectors (RTDs), thermocouples, thermistors (NTC, PTC, etc.) and analog temperature sensors.
This software includes an (...)
ADS127L11 evaluation module for ADC with easy-to-drive inputs and wideband or low-latency filters
The ADS127L11 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the ADS127L11, which is a 24-bit, high-speed, wide-bandwidth, delta-sigma (ΔΣ) analog-to-digital converter (ADC).
The PDK includes the ADS127L11 evaluation board, precision host interface (PHI) (...)
New products
32-bit, high-resolution, two-channel delta-sigma ADC for seismic and geospace exploration
Radiation-tolerant, eight-channel, 50-kSPS to 1-MSPS, 12-bit analog-to-digital converter (ADC)
16-bit, 400-kSPS, low-power, wide-bandwidth delta-sigma ADC with input and reference buffers
Eight-channel, 800-kSPS, 16-bit SAR analog-to-digital converter (ADC) with GPIOs and SPI
Automotive 16-bit, 32-kSPS, two-channel, simultaneous-sampling, delta-sigma ADC
Automotive 16-bit, 32-kSPS, four-channel, simultaneous-sampling, delta-sigma ADC
Precision ADCs for all your design needs
Achieve superior precision
Process and generate higher-quality data with our ADCs, ensuring end-to-end accuracy in your application through lower noise, higher resolution and lower drift across wider temperature ranges.
Maximize system bandwidth
Convert high-resolution data at low latency with our high-throughput, precision ADCs for a faster update rate and settling time to process more channels.
Get more per milliwatt with low-power, precision ADC
Maximize battery life with our low-power precision ADCs featuring flexible power-down modes, autonomous alarm monitoring with microcontroller wake-up and low-voltage operation.
Shrink your board
Achieve smaller size or higher channel density, while maintaining high performance, with some of the world’s tiniest ADCs. Our small-size package options include X2SON and WCSP.