Intelligent fall detection using TI mmWave radar sensors
See how TI mmWave radar sensors bring active intelligence to the fall detection space.
00:01:45|09 Apr 2021
Actively sense when a fall has occurred and take action such as sending out an alert in response. Our 60GHz antenna-on-package radar sensor (IWR6843AOP) is ideal for fall detection applications since it’s able to:
- Detect falls in large, indoor environments
- Can distinguish between a person sitting and falling
- Utilizes a point cloud vs a person’s identifiable features which allows the sensor to be used in areas where privacy is vital such as bathrooms and bedrooms
Dieses Video ist Teil einer Reihe
- mmWave-Radarsensoren
(50 Videos)