High efficiency PFC stage using GaN and C2000™ Real-time control MCUs

Learn how to achieve 99.1% peak efficiency in AC-DC power supplies using GaN and C2000™ MCUs

00:02:27|30 Apr 2025

Our GaN power FETs and C2000™ MCUs enable a totem-pole Power Factor Correction (PFC) topology, eliminating bridge rectifier power losses.  This topology features:

  • No "body diode" in GaN, enabling zero reverse recovery
  • Greater than 100V/ns dV/dt for the lowest switching losses
  • 80 plus Titanium efficiencies and beyond