Autonomous solar panel maximum power point tracking with fully integrated buck-boost chargers

Watch this BMS Seminar session on autonomous solar panel maximum power point tracking with fully integrated buck-boost chargers

00:37:53|16 Dez 2021
Extracting the maximum possible power in solar applications is critical under changing environmental conditions. Complicated algorithms require many system resources and high development effort. This presentation will detail how to implement a simple and automatic maximum power point tracking (MPPT) algorithm with a fully integrated buck-boost charger to dynamically maximize the utilization of the solar input. The analysis and experimental results demonstrate the effectiveness of the algorithm.