What date code selections are available for QML devices ordered through TI.com?
The table below lists the date code selections available for hermetically sealed QML devices ordered through TI.com
Date Code |
Description |
|---|---|
| SLDC-QMLV | Single lot date code for Class V or Class S devices only. |
| SLDC-QMLQ | Single lot date code for Class B or Class Q devices. |
| SPECIFIC-DC | For customers requesting one specific lot date code for Class B, Q, S and V. |
| SLDC-5Year | Single lot date code less than 5 years for Class B, Q, S and V. |
| SLDC-2Year | Single lot date code less than 2 years for Class B, Q, S and V. |
| SLDC-1Year | Single lot date code less than 1 year for Class B, Q, S and V. |
| DC-5Year | Date code less than 5 year for Class B, Q, S and V. Does not include Single lot date code. |
| DC-2Year | Date code less than 2 year for Class B, Q, S and V. Does not include Single lot date code. |
| DC-1Year | Date code less than 1 year for Class B, Q, S and V. Does not include Single lot date code. |