Wireless M-Bus (wM-Bus) is a low-cost, low-power star network running on license-free industrial-scientific-medical bands. Based on Sub-1 GHz, wM-Bus can reach through concrete walls and long distances, with networks of as many as 1,000 nodes per collector. There are modes for the 868-MHz, 433-MHz and 169-MHz bands, enabling coverage over several kilometers. wM-Bus is the most common wireless metering standard for Europe.

Why choose TI for wM-Bus?

First to market
Long battery life
Global
PRODUCTS

Featured Wireless M-Bus products

DESIGN & DEVELOPMENT

Getting started

Wireless M-Bus is a good fit for smart metering applications that need reliable, low-power, flexible solutions. To start creating your own network, follow these steps:


Tool: Wireless M-Bus protocol software

This OMS v.4.1.2-compliant and field-proven Wireless M-Bus stack supports SimpleLink™ Sub-1GHz and dual-band wireless microcontrollers.

TIDA-010050

Ultra-Low-Power Water Flow Measurement for AMR Reference Design

TIDA-00838

Heat Cost Allocator with Wireless M-Bus at 868MHz Reference Design

CC1310AKTIV

Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M3, 32 Bit, Sub-1 GHz, mit 128 kB Flash

CC1120AKTIV

Hochleistungsfähiger drahtloser Sub-1 GHz-Transceiver für Schmalbandsysteme

CC1312RAKTIV

Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, Sub-1 GHz, mit 352 kB Flash