SimpleLink Sub-1 GHz CC1310 LaunchPad Out of Box Experience
00:04:58
|
27 JAN. 2017
The CC1310 LaunchPad kit brings easy and low cost sub-1GHz proprietary RF connections to the LaunchPad ecosystem with the SimpleLink ultra-low power CC13xx family of devices.
The CC1310 is a wireless MCU targeting sub-1GHz RF GFSK, Long Range Mode (LRM), and other modulation formats. The CC1310 has a 32-bit ARM® Cortex®-M3 processor that runs at 48 MHz as the main processor and a peripheral feature set with a unique ultra-low power sensor controller.