Bidirectional InfraRed PHY communication with a single IR LED
00:09:18
|
27 APR. 2017
Using a single IR LED, a resistor and the internal 1.27 V reference, controlled by optimized software inside the Sensor Controller engine, both transmitter and receiver functions for IrDA PHY @ 9600 bps are implemented in the TIDA-01212 reference design. This approach can be used with the TI CC13xx or CC26xx SimpleLink™ Wireless MCUs or any MSP43x MCUs to reduce cost by replacing legacy optical IrDA PHY modules with two separate LEDs, which are used in virtually all (sub-)metering applications.
Ressourcen
Dieses Video ist Teil einer Serie
-
Intelligente Wasserzähler auf einem Chip, mit Dual-Band-HF und InfraRed-Port
video-playlist (9 videos)