Home
Videobibliothek

Precision Signal Injector Demo

00:01:01 | 23 MAI 2019

This video shows two demos. The first demo highlights hardware that is used for ADC Precision Labs. Precision Labs has hands-on experiments that accompany the videos to reinforce the connection between theory and the real world. The second demo shows how a 20 bit precision data converter can be measured using the precision signal injector evaluation module (PSI-EVM). The PSI-EVM generates ultra-high fidelity signals for characterizing data converters.

Ressourcen

  • arrow-right ADS8900BEVM Fully-Differential Input , 20-Bit SAR ADC EVM Performance Demonstration Kit
  • arrow-right TI Precision Labs - ADCs
  • arrow-right Precision Op Amps - Precision Labs