Demonstrating U-Boot from SPI/QSPI for 66AK2G
00:05:58
|
26 MÄR. 2018
The 66AK2G EVM supports three different ways of booting u-boot:
- From the SD card (default)
- Through wired Ethernet
- From SPI flash
When booting from SPI flash, it can be either from the SPI NOR flash or the QSPI flash. This video demonstrates how to boot the 66AK2Gx processor using SPI NOR and QSPI flash.
Ressourcen
Dieses Video ist Teil einer Serie
-
KeyStone™ ARM®- und DSP-Multicore-Baustein
video-playlist (28 videos)