High precision temperature measurement with TIDA-01526
00:08:01
|
07 APR. 2018
TIDA-01526 implements a full DTM sub-system with two PT500 or PT1000 sensors, meeting the requirements for heat and cold meters per EN1434. The serial configuration supports both 2-wire sensors for residential meters or 4-wire sensors for heat calculators. The differential temperature accuracy of the solution is better than 20 mK over the measured temperature range of 0 to 150°C for 2-wire and 4-wire sensors, using offset and gain calibration.
Ressourcen
Dieses Video ist Teil einer Serie
-
Serie Precision Labs: Präzise Temperaturmessung in Wärme- und Kältezählern
video-playlist (7 videos)