Home
Videobibliothek

Current detection mode for a single-phase e-meter using standalone metrology ADCs

00:14:26 | 27 MÄR. 2019
This module provides an overview of the ADS131M04’s current detection mode, which is a special low-power mode of the ADS131M04 standalone ADC that can detect the presence of current when someone has tampered with a meter by removing its neutral connection.  This is the first of two modules for the “ADS131M04 current detection mode for detecting neutral removal tampering” section of the “How to design 1-phase shunt electricity meters using standalone metrology ADCs” training series.

Ressourcen

  • arrow-right 1-phase shunt electricity meter reference design using standalone ADCs
download

Videos durchsuchen

Alle Videos anzeigen
Alle Videos anzeigen
Produkte
  • Audio, Haptik und Piezo
  • DLP-Produkte
  • Datenwandler
  • Die- & Wafer-Services
  • Drahtlose Konnektivität
  • Energiemanagement
  • HF & Mikrowellen
  • Isolierung
  • Logik- & Spannungsumsetzung
  • Mikrocontroller (MCUs) & Prozessoren
  • Motortreiber
  • Schalter und Multiplexer
  • Schnittstelle
  • Sensoren
  • Taktgeber & Timing
  • Verstärker
Anwendungen
  • Fahrzeugtechnik
  • Kommunikationsausrüstung
  • Datenzentrum
  • Industrieanwendungen
  • Unterhaltungselektronik