Connect and control the factory floor
00:03:18
|
13 OKT. 2021
It’s easy it is to connect and control the factory floor using the certified industrial protocols we integrate with AM64x processors and AM243x high-performance microcontrollers. In this video, we showcase two factory automation examples that leverage the integrated protocols. In the first demo, we use Codesys PLC Runtime to control a remote I/O using EtherCAT®, PROFINET® and EtherNet/IP™ protocols from TI. Then we use Codesys SoftMotion connected over EtherCAT to control a motor.