* TMUX7208
*****************************************************************************
* (C) Copyright 2020 Texas Instruments Incorporated. All rights reserved.                                            
*****************************************************************************
** This model is designed as an aid for customers of Texas Instruments.
** TI and its licensors and suppliers make no warranties, either expressed
** or implied, with respect to this model, including the warranties of 
** merchantability or fitness for a particular purpose.  The model is
** provided solely on an "as is" basis.  The entire risk as to its quality
** and performance is with the customer.
*****************************************************************************
*
* This model is subject to change without notice. Texas Instruments
* Incorporated is not responsible for updating this model.
*
*****************************************************************************
*
** Released by: Texas Instruments Incorporated
* Part: TMUX7208
* Date: 2/10/22
* Model Type: ALL-IN-ONE
* Simulator: PSPICE
* Simulator Version: 16.2.0.p001
* EVM Order Number: TMUX7208EVM
* EVM Users Guide: SCDU018A
* Datasheet: SCDS418E
* Topologies Supported: 
*
* Model Version: New model
*
*****************************************************************************
*
* Updates:
*
* Version 1.0 : New model
*
*****************************************************************************
*
* Model Usage Notes:
* 
* 1. The following limited specs/feature set have been modeled
*    This model reflects the published specs for +/-15V, +/-20V, 44V, and 12V supply operation at room temperature (25C):
*       a. DC: On-Resistance (RON), Delta On-Resistance (Delta RON), On-Resistance Flatness (RON Flatness).
*       b. DC: Supply Current (IDD/ISS) (note that the shoot-through current behavior due to slow or floating CMOS inputs is not modeled).
*       c. DC: Source and Drain on/off leakage (ISON/ISOFF/IDON/IDOFF) 
*       d. Transient: Switching Time Between Channels (Switching Frequency should be limited to <2MHz for accurate results and to avoid convergence errors)
* 2. This model reflects the published specs for +/-15V supply operation at room temperature (25C):
*       a. DC: VIH/VIL
*       b. AC: CON, CSOFF, CDOFF
*       d. AC: Bandwidth, Off-Isolation (OISO), and Crosstalk (XTALK)
*       e. Transient: Charge Injection (QINJ)
* 3. This model may not reflect other published specs and/or features.
* 4. Temperature effects are not modeled. 
* 5. If convergence errors are encountered, try modifying simulation parameters:
*	 Pulse rise and fall = 5ns; changing logic input to a max of 3V.
*****************************************************************************