XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X   Artwork and documentation done by: Texas Instruments Norway AS              X
X   Company: Texas Instruments Norway AS                                        X
X   Address: Gaustadallen 21    0349 OSLO                                      X
X                                                                               X
X                                                                               X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX

PCB NAME : CC1150EM
REVISION: 3.0 (PCB 3.0, Schematic 3.0)
DATE: 2009-09-08


Manufacturers marking: Two letter + year + week
The two letter code shall identify the manufaturer and is decided by the manufacturer. 
No logos or other identifiers are allowed.
The marking shall be in silk screen print at secondary side of the PCB, or in solder 
resist if no silk print at secondary side.

FILE: CC1150EM_3.0.ZIP PACKED WITH WinZIP 

PCB DESCRIPTION:2 LAYER PCB 0.8 MM
      Copper         35 um
     
  DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.42@2.4GHz, TanD=0.016)
  Dimensions in mil (0.001 inch)
  DOUBLE SIDE SOLDER MASK,
  DOUBLE SIDE SILKSCREEN,
  8 MIL MIN TRACE WIDTH AND 6 MIL MIN ISOLATION.


                 
FILE NAME            		DESCRIPTION                               	FILE TYPE
-------------------------------------------------------------------------------------------
***PCB MANUFACTURING FILES:
l1.SPL                  LAYER 1 COMPONENT SIDE/POSITIV              EXT. GERBER
l2.SPL                  LAYER 2 SOLDER SIDE/POSITIV                 EXT. GERBER

STOPCOMP.SPL            SOLDER MASK COMPONENT SIDE/NEGATIVE         EXT. GERBER
STOPSOLD.SPL            SOLDER MASK SOLDER SIDE/NEGATIVE            EXT. GERBER

SILKCOMP.SPL            SILKSCREEN COMPONENT SIDE/POSITIVE          EXT. GERBER
SILKSOLD.SPL            SILKSCREEN SOLDER SIDE/POSITIVE             EXT. GERBER

PASTCOMP.SPL            SOLDER PAST COMPONENT SIDE/POSITIVE         EXT. GERBER
PATSOLD.SPL             SOLDER PAST SOLDER SIDE/POSITIVE            EXT. GERBER

ASSYCOMP.SPL            ASSEMBLY DRAWING COMPONENT SIDE	    EXT. GERBER
ASSYSOLD.SPL            ASSEMBLY DRAWING SOLDER SIDE		      EXT. GERBER

NCDRILL.SPL             NC DRILL THROUGH HOLE                       EXCELLON
DRILL.SPL               DRILL/MECHANICAL DRAWING                    EXT. GERBER

GERBER.REP              DRILL/NC DRILL REPORT                       ASCII

P&PCOMP.REP             PICK AND PLACE FILE COMPONENT SIDE          ASCII
P&PSOLD.REP             PICK AND PLACE FILE SOLDER SIDE             ASCII

EXT_GERBER.USR          EXTENDED GERBER APERTURE TABLE              ASCII
CNC.USR                 NC DRILL DEVICE FILE                        ASCII

Part_Name_PARTLIST.xls	Partlist

***PDF FILES:
*CC1150EM_SCHEMATIC_3_0.PDF			Circuit Diagram
*CC1150EM_LAYOUT_3_0.PDF				Layout Diagram

***CADSTAR FILES:
*CC1150EM.SCM					Cadstar Schematic file
*CC1150EM.CSA					Cadstar Shematic archive
*CC1150EM.PCB					Cadstar layout file
*CC1150EM.CPA					Cadstar PCB archive

README.TXT              THIS FILE                                   ASCII

Revision history:
Rev 3.0 (from rev2.1) Added 699 MHz filter and increased original filter from a 2 pole to a 3 pole solution


***REVISION HISTORY
END.