OCTVO-3P-AM335X

Octavo Systems AM335x based system-in-package

OCTVO-3P-AM335X

Order now

Overview

Octavo Systems is the leader in providing system-in-package (SiP) based solutions to innovators around the globe. The OSD335x family of SiP devices are the fastest and most cost-effective way to develop and deploy high performance embedded systems based on the Sitara™ AM335x Arm® Cortex®-A8 processor from Texas Instruments.

The OSD335x devices integrate the Sitara™ AM335x Arm® Cortex®-A8 processor running up to 1GHz along with up to 1GB of DDR3, TPS65217C power management IC, TL5209 LDO, EEPROM (optional), eMMC (optional), MEMS oscillator (optional), and passive components into a single easy to use BGA package.

The devices in the OSD335x family utilize SiP technology to deliver the core of any embedded system in a single IC package. This integration allows designers to quickly create the smallest possible footprint and get into production faster! By integrating the DDR and 100 other components into a single package the SiP devices simplify designs, lower the production costs, and simplify the supply chain.

All the devices in the OSD335x family provide full access to the AM335x including the PRUs. They are also compatible with all the existing development tools and platforms for the AM335x.

Features

Octavo SiP Product

OSD335x

OSD335x-SM

OSD335x C-SiP

Processor

TI Sitara AM335x Arm Cortex-A8 up to 1GHz

TI Sitara AM335x Arm Cortex-A8 up to 1GHz

TI Sitara AM335x Arm Cortex-A8 up to 1GHz

RAM

Up to 1GB DDR3

Up to 1GB DDR3

Up to 1GB DDR3

Power Supply

PMIC + LDO

PMIC + LDO

PMIC + LDO

EEPROM

 

4KB

4KB

FLASH

 

 

Up to 16GB

Main Oscillator

 

 

Integrated

Package

27mm X 27 mm - 400 BGA

21mm X 21 mm - 256 BGA

27mm X 27 mm - 400 BGA

Arm-based processors
AM3351 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display AM3352 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN AM3354 Sitara processor: Arm Cortex-A8, 3D graphics, CAN AM3356 Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN AM3358-EP Sitara processor: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

 

Linear & low-dropout (LDO) regulators
TL5209 500-mA, 16-V, adjustable low-dropout voltage regulator with reverse voltage protection

 

Multi-channel ICs (PMICs)
TPS65217 Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver
Download View video with transcript Video
Photos courtesy of Octavo Systems

Order & start development

Evaluation board

OSD335X — Octavo systems AM335x based system-in-package

Evaluation board

OSD335X-C-SIP — Octavo systems complete AM335x based SiP

Evaluation board

OSD3358-SM-RED — Octavo systems development board for AM335x based SiP

Evaluation board

OSD335X-SM — Octavo systems smallest AM335x based SiP

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
TMDSSK3358 AM335x starter kit TMDXEVM3358 AM335x evaluation module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM335X Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Octavo Systems.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.