FMC-ADC01 Analog to Digital Converter (Daughter Cards)

Dallas Logic Corporation

Description

Documentation

Support Information


Description

The FMC-ADC01 FPGA Mezzanine Card (FMC) is a four channel analog signal capture board. The module features the Texas Instrument's ADS64xx family of ADCs. The board supports eight of the family members covering 65MSPS to 125MSPS and both 12-bit and 14-bit variants. The data backhaul (FMC connector) is provided as a multi-bit Low Voltage Differential Signaling (LVDS) interface. All power, control, and digital interfaces are connected to the carrier card using the VITA 57.1 Low Pin Count (LPC) connector. The analog signals are on front panel MMCX coaxial connectors.

Tool Details
FMC-ADC01-3-1-0
Current Version 1.0
Version Date 01 006 2010
Price (USD) Per Unit Contact Company
Volume Pricing Available? Y
What's Included? Module, Faceplate, shiled available upon request.
More info Go to company Website
Benefits

Texas Instrument's ADS64xx, 4 channel, Analog-to-Digital converter. Modules available in 12 or 14-bit resolution with sample rates from 65-125 MSPS. Supports both SPI and fixed resistor interfaces for ADC configuration. Four MMCX analog input signal connectors supporting input frequencies from 1 to 230 MHz. Input and output synchronization signals via MMCX connectors permit synchronizing multiple channels. MMCX input clock connector supports sample rates from 10 to 125 MSPS. On-board ADC local clock permits stand alone operation. External clock and synchronization

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Digital Signal Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
John  Tauch
1-214-2823347
http://www.dallaslogic.com
jtauch@dallaslogic.com

Headquarters
17217 Waterview Parkway
Suite 1.202Y
Dallas , Texas
United States
1-972-7299990
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.