TI DLP® products for automotive
High performance automotive display and lighting
DLP products for automotive deliver the highest resolution headlights, with over 1.3 million individually controllable pixels, as well as augmented reality head-up displays with superior solar load performance and image quality. All DLP products for automotive applications are Q1 qualified and on the road today.
Automotive qualified
The same powerful technology behind the award-winning DLP Cinema® projection has been qualified for automotive applications.
Unmatched performance
Superior color, brightness and contrast for head-up displays. Fully programmable, highest resolution headlights in the world. DMDs, controllers and PMICs operate across the automotive temperature range.
Revolutionary technology
Digital micromirror devices (DMDs) steer light to perform high speed, efficient and reliable spatial light modulation.
Featured products
DLP5531-Q1
DLP automotive 0.55" digital micromirror device (DMD) for high resolution headlights.
DLP5530-Q1
DLP automotive 0.55" digital micromirror device (DMD) for augmented reality HUD.
DLPC230-Q1
DLP automotive DMD controller for DLP553x-Q1 chipset.
Featured technical resources
This series of videos covers everything about DLP products, from the basics of the technology to application-specific design challenges.