SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
BALL NAMES in MUXMODE 0: ALL other IOs | ||||||
BALL NUMBERS: ALL other IOs | ||||||
VIH | Input high-level threshold | 2 | V | |||
VIL | Input low-level threshold | 0.8 | V | |||
VHYS | Input hysteresis voltage | 200 | mV | |||
VOH | Output high-level threshold | BUFFERCLASS = 00, 01
(IOH = -3 mA) |
VDDS(2) – 0.2 | V | ||
BUFFERCLASS = 10, 11
(IOH = -3.5 mA) |
VDDS(2) – 0.2 | V | ||||
BUFFERCLASS = 10, 11
(IOH = -6 mA) |
VDDS(2) – 0.45 | V | ||||
VOL | Output low-level threshold | BUFFERCLASS = 00, 01
(IOL = 3 mA) |
0.2 | V | ||
BUFFERCLASS = 10, 11
(IOL = 3.5 mA) |
0.2 | V | ||||
BUFFERCLASS = 10, 11
(IOL = 6 mA) |
0.45 | V | ||||
IIN | Input leakage current, pull-up or pull-down inhibited | 10 | µA | |||
Input leakage current, pull-down enabled, VI = VDDS(2) | 50 | 120 | 210 | µA | ||
Input leakage current, pull-up enabled, VI = VSS | -60 | -120 | -200 | µA | ||
IOZ | Total leakage current through the driver/receiver combination, which may include an internal pull-up or pull-down. This value represents the maximum current flowing in or out of the pin while the output driver is disabled, the pull-up or pull-down is inhibited, and the input is swept from VSS to VDD. | 10 | µA |