SBASAF6 October 2021 ADC09DJ1300 , ADC09QJ1300 , ADC09SJ1300
PRODUCTION DATA
The CLK_ALM register bit indicates if the internal clocks have been upset. The clocks in channel A are continuously compared to channel B. If the clocks differ for even one DEVCLK / 2 cycle, the CLK_ALM register bit is set and remains set until cleared by the host system by writing a 1. For the CLK_ALM register bit to function properly, follow these steps: