SBAS958A December 2019 – June 2020 ADC3421-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVDD | 6, 7, 10, 11, 14, 15, 20, 23, 28, 29, 32, 33, 36 | I | Analog 1.8-V power supply |
CLKM | 21 | I | Negative differential clock input for the ADC |
CLKP | 22 | I | Positive differential clock input for the ADC |
DA0M | 4 | O | Negative serial LVDS output for wire-0 of channel A |
DA0P | 3 | O | Positive serial LVDS output for wire-0 of channel A |
DA1M | 2 | O | Negative serial LVDS output for wire-1 of channel A |
DA1P | 1 | O | Positive serial LVDS output for wire-1 of channel A |
DB0M | 56 | O | Negative serial LVDS output for wire-0 of channel B |
DB0P | 55 | O | Positive serial LVDS output for wire-0 of channel B |
DB1M | 54 | O | Negative serial LVDS output for wire-1 of channel B |
DB1P | 53 | O | Positive serial LVDS output for wire-1 of channel B |
DC0M | 46 | O | Negative serial LVDS output for wire-0 of channel C |
DC0P | 45 | O | Positive serial LVDS output for wire-0 of channel C |
DC1M | 44 | O | Negative serial LVDS output for wire-1 of channel C |
DC1P | 43 | O | Positive serial LVDS output for wire-1 of channel C |
DD0M | 42 | O | Negative serial LVDS output for wire-0 of channel D |
DD0P | 41 | O | Positive serial LVDS output for wire-0 of channel D |
DD1M | 40 | O | Negative serial LVDS output for wire-1 of channel D |
DD1P | 39 | O | Positive serial LVDS output for wire-1 of channel D |
DCLKM | 51 | O | Negative bit clock output |
DCLKP | 50 | O | Positive bit clock output |
DVDD | 5, 38, 47, 52 | I | Digital 1.8-V power supply |
FCLKM | 49 | O | Negative frame clock output |
FCLKP | 48 | O | Positive frame clock output |
INAM | 8 | I | Negative differential analog input for channel A |
INAP | 9 | I | Positive differential analog input for channel A |
INBM | 13 | I | Negative differential analog input for channel B |
INBP | 12 | I | Positive differential analog input for channel B |
INCM | 30 | I | Negative differential analog input for channel C |
INCP | 31 | I | Positive differential analog input for channel C |
INDM | 35 | I | Negative differential analog input for channel D |
INDP | 34 | I | Positive differential analog input for channel D |
PDN | 37 | I | Power-down control. This pin can be configured using the SPI. This pin has an internal 150-kΩ pulldown resistor. |
RESET | 24 | I | Hardware reset; active high. This pin has an internal 150-kΩ pulldown resistor. |
SCLK | 16 | I | Serial interface clock input. This pin has an internal 150-kΩ pulldown resistor. |
SDATA | 17 | I | Serial interface data input. This pin has an internal 150-kΩ pulldown resistor. |
SDOUT | 19 | O | Serial interface data output |
SEN | 18 | I | Serial interface enable; active low.
This pin has an internal 150-kΩ pullup resistor to AVDD. |
SYSREFM | 26 | I | Negative external SYSREF input |
SYSREFP | 25 | I | Positive external SYSREF input |
VCM | 27 | O | Common-mode voltage for analog inputs |
Thermal Pad | — | — | Connect thermal pad to ground. |