SBASA46 May 2022 ADC3644
PRODUCTION DATA
In parallel CMOS mode, the ADC3644 device only supports real output with DDR CMOS interface as shown Figure 8-31 (real decimation). In parallel CMOS output mode the maximum output resolution can only be 14-bit due to pin limitation.
Table 8-3 illustrates the output interface data rate along with the corresponding DCLK frequency based on real decimation setting (M).
Furthermore the table shows an actual lane rate example with complex decimation by 4.
REAL/COMPLEX DECIMATION | DECIMATION SETTING | ADC SAMPLING RATE | DCLK | DOUT |
---|---|---|---|---|
Real | M | FS | FS / M | FS x 2 / M |
4 | 125 MSPS | 32.5 MHz | 65 MHz |