SBASAL3B September 2024 – June 2025 ADC3668 , ADC3669
PRODUCTION DATA
The following application curves demonstrate performance and results only of the ADC using a balun front end. The input frequency is 370MHz (FS = 500MSPS) and input amplitudes of −1 and −20dBFS are shown. Operating modes are DDC bypass and complex decimation by 8 (NCO = 360MHz).
| AIN = -1dBFS |
| AIN = -1dBFS |
| AIN = -20dBFS |
| AIN = -20dBFS |