Changes from Revision C (January 2018) to Revision D (March 2023)
- Changed all instances of legacy terminology to controller and
target where I2C is mentionedGo
- Added Functional Safety-Capable bullets and device family
information to Features section, moved ESD classification information
from Features section to ESD Ratings tableGo
- Changed applications in Application sectionGo
- Added NKS package and Device Information table and deleted
last paragraph from Description sectionGo
- Added NKS package to Pin Configuration and Functions section
and changed Pin Functions tableGo
- Added ESD classification levels and NKS package to ESD
Ratings table.Go
- Added NKS package to Thermal Information
table.Go
- Changed VIH
maximum value to 5.5 V in Electrical
Characteristics tableGo
- Added additional information to last paragraph in Multiplexer
sectionGo
- Added additional information to Voltage Reference
sectionGo
- Moved Figure 7-7 from Conversion Ready Pin section to Digital Comparator
section.Go
- Corrected cross reference to Timing Diagram for Reading From the
ADS101x-Q1
figure in Writing to and Reading From
the Registers sectionGo
- Changed bit setting notation from hexadecimal to binary where
beneficial for clarity throughout Register Map sectionGo
- Added dedicated Config Register tables for ADS1013-Q1, ADS1014-Q1, and ADS1015-Q1 and changed bit descriptions in
Config Register Field Descriptions table in Config Register
sectionGo
- Changed first paragraph in Lo_threh and Hi_thresh Registers
sectionGo
- Changed Unused Inputs and Outputs sectionGo
- Changed statement above Equation 3 in Detailed Design Procedure section.Go