SBAS511C July 2010 – January 2018 ADS1013-Q1 , ADS1014-Q1 , ADS1015-Q1
PRODUCTION DATA.
Table 8 shows the design parameters for this application.
DESIGN PARAMETER | VALUE |
---|---|
Supply voltage (VDD) | 5 V |
Voltage across Shunt Resistor (VSHUNT) | ±50 mV |
Output Data Rate (DR) | ≥200 readings per second |
Typical measurement accuracy at TA = 25°C(1) | ±0.25% |