SBAS444E May 2009 – December 2024 ADS1113 , ADS1114 , ADS1115
PRODUCTION DATA
The 16-bit Conversion register contains the result of the last conversion in binary two's-complement format. Following power-up, the Conversion register is cleared to 0000h, and remains 0000h until the first conversion completes.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| D[15:8] | |||||||
| R-00h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| D[7:0] | |||||||
| R-00h | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | D[15:0] | R | 0000h | 16-bit conversion result |